over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage | –0.5 | 6.5 | V |
VI | Input voltage(2) | –0.5 | 6.5 | V |
VO | Output voltage(2) (3) | –0.5 | VCC +
0.5 | V |
IIK | Input clamp current | VI < 0 | | –50 | mA |
IOK | Output clamp current | VO < 0 | | –50 | mA |
IO | Continuous output current | | ±50 | mA |
| Continuous current through VCC or GND | | ±100 | mA |
Tstg | Storage temperature | | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, and functional
operation of the device at these or any other conditions beyond those indicated
under
Recommended Operating Conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The value of VCC is provided in the Recommended Operating Conditions table.