4 Revision History
Changes from Revision B (August 2019) to Revision C (August 2021)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated the pin numbers for VCC and N.C. in the Pin
Functions table for the DRY package to match the pin
configurationGo
- Updated the TPD Across Temperature at 3.3 V VCC
image in the Typical Characteristics
Go
Changes from Revision A (March 2017) to Revision B (August 2019)
- Added SON (6) DRY package to Device Information tableGo
- Added DRY package pinout to Pin Configurations and Functions
section Go
Changes from Revision * (February 2015) to Revision A (March 2017)
- Changed package type to DCK (SC70) and corrected Body Size in Device Information tableGo
- Deleted θJA from Absolute Maximum Ratings tableGo