SCES424M January 2003 – August 2022 SN74LVC1G3157
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | |
VI/O | Switch input or output voltage | 0 | VCC | V | |
VIN | Control input voltage | 0 | 5.5 | V | |
VIH | High-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.75 | V | |
VCC = 2.3 V to 5.5 V | VCC × 0.7 | ||||
VIL | Low-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.25 | V | |
VCC = 2.3 V to 5.5 V | VCC × 0.3 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.65 V to 1.95 V | 20 | ns/V | |
VCC = 2.3 V to 2.7 V | 20 | ||||
VCC = 3 V to 3.6 V | 10 | ||||
VCC = 4.5 V to 5.5 V | 10 | ||||
TA | Operating free-air temperature | BGA package (YZP) | –40 | 85 | °C |
All other packages (DBV, DCK, DRL, DRY, DSF) | –40 | 125 | °C |