SCES934A September 2021 – December 2021 SN74LXC1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 6 | 85 | 4 | 41 | 3 | 36 | 1 | 33 | 1 | 34 | 1 | 44 | ns | ||||||
-40°C to 125°C | 8 | 55 | 6 | 37 | 5 | 33 | 3 | 30 | 3 | 30 | 2 | 33 | |||||||||||
B | A | -40°C to 85°C | 6 | 85 | 5 | 71 | 4 | 67 | 3 | 60 | 3 | 57 | 3 | 58 | |||||||||
-40°C to 125°C | 8 | 55 | 6 | 47 | 6 | 43 | 5 | 38 | 4 | 37 | 4 | 36 | |||||||||||
tdis | Disable time | DIR | A | -40°C to 85°C | 5 | 53 | 5 | 53 | 5 | 53 | 5 | 53 | 5 | 53 | 4 | 53 | ns | ||||||
-40°C to 125°C | 7 | 47 | 7 | 47 | 7 | 47 | 7 | 47 | 7 | 47 | 7 | 47 | |||||||||||
DIR | B | -40°C to 85°C | 10 | 85 | 7 | 47 | 6 | 41 | 5 | 34 | 5 | 33 | 4 | 32 | |||||||||
-40°C to 125°C | 14 | 71 | 11 | 48 | 10 | 41 | 8 | 34 | 8 | 33 | 6 | 32 | |||||||||||
ten | Enable time | DIR | A | -40°C to 85°C | 21 | 150 | 17 | 110 | 16 | 99 | 13 | 86 | 13 | 83 | 12 | 85 | ns | ||||||
-40°C to 125°C | 27 | 121 | 23 | 89 | 21 | 80 | 17 | 68 | 17 | 65 | 15 | 63 | |||||||||||
DIR | B | -40°C to 85°C | 16 | 118 | 14 | 89 | 13 | 84 | 12 | 81 | 11 | 82 | 11 | 92 | |||||||||
-40°C to 125°C | 19 | 97 | 18 | 79 | 17 | 73 | 16 | 68 | 15 | 67 | 14 | 70 |