SCES934A September 2021 – December 2021 SN74LXC1T45
PRODUCTION DATA
The SN74LXC1T45 is a 1-bit, dual-supply noninverting bidirectional voltage level translation device. The I/O pin A and control pin (DIR) are referenced to VCCA logic levels, and the I/O pin B are referenced to VCCB logic levels. The A pin is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B pin can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LXC1T45DRL | SOT (6) | 1.60 mm × 1.20 mm |
SN74LXC1T45DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74LXC1T45DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LXC1T45DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LXC1T45DTQ | X2SON (6) | 1.00 mm × 0.80 mm |