SCES934A September 2021 – December 2021 SN74LXC1T45
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage A | 1.1 | 5.5 | V | ||
VCCB | Supply voltage B | 1.1 | 5.5 | V | ||
IOH | High-level output current | VCCO = 1.1 V | –0.1 | mA | ||
VCCO = 1.4 V | –4 | |||||
VCCO = 1.65 V | –8 | |||||
VCCO = 2.3 V | –12 | |||||
VCCO = 3 V | –24 | |||||
VCCO = 4.5 V | –32 | |||||
IOL | Low-level output current | VCCO = 1.1 V | 0.1 | mA | ||
VCCO = 1.4 V | 4 | |||||
VCCO = 1.65 V | 8 | |||||
VCCO = 2.3 V | 12 | |||||
VCCO = 3 V | 24 | |||||
VCCO = 4.5 V | 32 | |||||
VI | Input voltage (3) | 0 | 5.5 | V | ||
VO | Output voltage | Active State | 0 | VCCO | V | |
Tri-State | 0 | 5.5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |