SCES929A January 2022 – May 2022 SN74LXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LXC2T45-Q1 is a dual-bit, dual-supply noninverting bidirectional voltage level translation device. Ax pins and control pin (DIR) are referenced to VCCA logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B port can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LXC2T45-Q1 | VSSOP (DCU) (8) | 2.30 mm × 2.00 mm |
SON (DTT) (8) | 1.95 mm × 1.00 mm |