To ensure reliability of the device, following common printed-circuit board layout guidelines are recommended:
- Use bypass capacitors on the power supply pins
and place them as close to the device as possible.
A 0.1 µF capacitor is recommended, but transient
performance can be improved by having both 1 µF
and 0.1 µF capacitors in parallel as bypass
capacitors.
- The high drive capability of this device creates
fast edges into light loads. So routing and load conditions should be
considered to prevent ringing.