SCES929A January 2022 – May 2022 SN74LXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 9-1.
DESIGN PARAMETERS | EXAMPLE VALUES | |||
---|---|---|---|---|
Input voltage range | 1.1 V to 5.5 V | |||
Output voltage range | 1.1 V to 5.5 V |