SLLS059E February 1990 – February 2024 SN751177 , SN751178
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | VID = −1.5V to 1.5V, | See Figure 6-7 | 20 | 35 | ns | ||
tPHL | Propagation delay time, high- to low-level output | 22 | 35 | ns | ||||
tPZH | Output enable time to high level | 17 | 25 | ns | ||||
tPZL | Output enable time to low level | SN751177 | See Figure 6-8 | 20 | 27 | ns | ||
tPHZ | Output disable time from high level | 25 | 40 | ns | ||||
tPLZ | Output disable time from low level | 30 | 40 | ns |