SN751177

ACTIVE

Dual Differential Driver/Receiver Pairs

Product details

Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 110000 Rating Catalog Operating temperature range (°C) -20 to 85
Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 110000 Rating Catalog Operating temperature range (°C) -20 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOP (NS) 16 79.56 mm² 10.2 x 7.8
  • Meet or exceed the requirements of ANSI standards TIA/EIA-422-B and TIA/EIA-485-A and ITU recommendations V.10 and V.11
  • Designed for multipoint bus transmission on long bus lines in noise environments
  • Driver positive- and negative-current limiting
  • Thermal shutdown protection
  • Driver 3-state outputs
  • Receiver common-mode input voltage range of −12V to 12V
  • Receiver input sensitivity: ±200mV
  • Receiver hysteresis: 50mV typical
  • Receiver input impedance: 12 kΩ minimum
  • Receiver 3-state outputs (SN751177 only)
  • Operate from single 5V supply
  • Meet or exceed the requirements of ANSI standards TIA/EIA-422-B and TIA/EIA-485-A and ITU recommendations V.10 and V.11
  • Designed for multipoint bus transmission on long bus lines in noise environments
  • Driver positive- and negative-current limiting
  • Thermal shutdown protection
  • Driver 3-state outputs
  • Receiver common-mode input voltage range of −12V to 12V
  • Receiver input sensitivity: ±200mV
  • Receiver hysteresis: 50mV typical
  • Receiver input impedance: 12 kΩ minimum
  • Receiver 3-state outputs (SN751177 only)
  • Operate from single 5V supply

The SN751177 and SN751178 dual differential drivers and receivers are monolithic integrated circuits that are designed for balanced multipoint bus transmission at rates up to 10 Mbits. The devices are designed to improve the performance of full-duplex data communications over long bus lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.10 and V.11.

The SN751177 and SN751178 driver outputs provide limiting for both positive and negative currents and thermal-shutdown protection from line-fault conditions on the transmission bus line.

The receiver features high input impedance of at least 12kΩ, an input sensitivity of ±200mV over a common-mode input voltage range of −12V to 12V, and typical input hysteresis of 50mV. Fail-safe design makes sure the receiver inputs are open, the receiver outputs are always high.

The SN751177 and SN751178 are characterized for operation from −20°C to 85°C.

The SN751177 and SN751178 dual differential drivers and receivers are monolithic integrated circuits that are designed for balanced multipoint bus transmission at rates up to 10 Mbits. The devices are designed to improve the performance of full-duplex data communications over long bus lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.10 and V.11.

The SN751177 and SN751178 driver outputs provide limiting for both positive and negative currents and thermal-shutdown protection from line-fault conditions on the transmission bus line.

The receiver features high input impedance of at least 12kΩ, an input sensitivity of ±200mV over a common-mode input voltage range of −12V to 12V, and typical input hysteresis of 50mV. Fail-safe design makes sure the receiver inputs are open, the receiver outputs are always high.

The SN751177 and SN751178 are characterized for operation from −20°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN751177, SN751178 Dual Differential Drivers and Receivers datasheet (Rev. E) PDF | HTML 01 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos