SLLS040I August   1987  – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Electrical Characteristics - Driver
    5. 5.5  Switching Characteristics - Driver
    6. 5.6  Switching Characteristics - Driver
    7. 5.7  Symbol Equivalents
    8. 5.8  Electrical Characteristics - Receiver
    9. 5.9  Switching Characteristics - Receiver
    10. 5.10 Switching Characteristics - Receiver
    11. 5.11 Typical Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN65ALS176 and SN75ALS176 series differential bus transceivers are designed for bidirectional data communication on multipoint bus transmission lines. The devices are designed for balanced transmission lines and meet TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendations V.11 and X.27.

The SN65ALS176 and SN75ALS176 series combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device suitable for party-line applications.

The SN65ALS176 is characterized for operation from –40°C to 85°C. The SN75ALS176 series is characterized for operation from 0°C to 70°C.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SNx5ALS176 D (SOIC) 4.9 mm x 3.91 mm
P (PDIP) 9.81 mm x 6.35 mm
SN75ALS176A D (SOIC) 4.9 mm x 3.91 mm
P (PDIP) 9.81 mm x 6.35 mm
SN75ALS176B D (SOIC) 4.9 mm x 3.91 mm
P (PDIP) 9.81 mm x 6.35 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20220713-SS0I-BFBM-GXPK-N90ZQRPQCRF8-low.png
This symbol is in accordance with ANSI/IEEE Std 91-1984 and IEC Publication 617-12.
Logic Symbol
GUID-20220713-SS0I-LK8Q-M2R5-FHHCBMVX719F-low.pngLogic Diagram (Positive Logic)