SLLS500B
May 2001 – October 2023
SN65LBC182
,
SN75LBC182
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Dissipation Rating
5.4
Recommended Operating Conditions
5.5
Thermal Information
5.6
Driver Electrical Characteristics
5.7
Receiver Electrical Characteristics
5.8
Driver Switching Characteristics
5.9
Receiver Switching Characteristics
5.10
Typical Characteristics
6
Parameter Measurement Information
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
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
D|8
MSOI002K
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slls500b_oa
slls500b_pm
1
Features
One-fourth unit load allows up to 128 devices on a bus
Meets or exceeds the requirements of ANSI standard TIA/EIA-485-A and ISO 8482: 1987(E)
Controlled driver output-voltage slew rates allow longer cable stub lengths
Designed for signaling rates.
The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second) up to 250 kbps
Low disabled supply current: 250-μA maximum
Thermal shutdown protection
Open-circuit fail-safe receiver design
Receiver input hysteresis: 70-mV typical
Glitch-free power-up and power-down protection