SN75LBC182

ACTIVE

Half-duplex,15-kV ESD, 1/4 UL Transceiver

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 128 Features IEC ESD protection Isolated No Supply current (max) (µA) 30000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 128 Features IEC ESD protection Isolated No Supply current (max) (µA) 30000 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • One-fourth unit load allows up to 128 devices on a bus
  • Meets or exceeds the requirements of ANSI standard TIA/EIA-485-A and ISO 8482: 1987(E)
  • Controlled driver output-voltage slew rates allow longer cable stub lengths
  • Designed for signaling rates.
    • The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second) up to 250 kbps
  • Low disabled supply current: 250-µA maximum
  • Thermal shutdown protection
  • Open-circuit fail-safe receiver design
  • Receiver input hysteresis: 70-mV typical
  • Glitch-free power-up and power-down protection
  • One-fourth unit load allows up to 128 devices on a bus
  • Meets or exceeds the requirements of ANSI standard TIA/EIA-485-A and ISO 8482: 1987(E)
  • Controlled driver output-voltage slew rates allow longer cable stub lengths
  • Designed for signaling rates.
    • The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second) up to 250 kbps
  • Low disabled supply current: 250-µA maximum
  • Thermal shutdown protection
  • Open-circuit fail-safe receiver design
  • Receiver input hysteresis: 70-mV typical
  • Glitch-free power-up and power-down protection

The SN65LBC182 and SN75LBC182 are differential data line transceivers with a high level of ESD protection in the trade-standard footprint of the SN75176. They are designed for balanced transmission lines and meet ANSI standard TIA/EIA-485-A and ISO 8482. The SN65LBC182 and SN75LBC182 combine a 3-state, differential line driver and differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be externally connected together to function as a direction control.

The driver outputs and the receiver inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus. This port operates over a wide range of common-mode voltage, making the device suitable for party-line applications. The device also includes additional features for party-line data buses in electrically noisy environment applications such as industrial process control or power inverters.

The SN75LBC182 and SN65LBC182 bus pins also exhibit a high input resistance equivalent to one-fourth unit load allowing connection of up to 128 similar devices on the bus. The high ESD tolerance protects the device for cabled connections. (For an even higher level of protection, see the SN65/75LBC184, literature number SLLS236.)

The differential driver design incorporates slew-rate-controlled outputs sufficient to transmit data up to 250 kbps. Slew-rate control allows longer unterminated cable runs and longer stub lengths from the main backbone than possible with uncontrolled voltage transitions. The receiver design provides a fail-safe output of a high level when the inputs are left floating (open circuit). Very low device supply current can be achieved by disabling the driver and the receiver.

The SN65LBC182 is characterized for operation from −40°C to 85°C, and the SN75LBC182 is characterized for operation from 0°C to 70°C.

The SN65LBC182 and SN75LBC182 are differential data line transceivers with a high level of ESD protection in the trade-standard footprint of the SN75176. They are designed for balanced transmission lines and meet ANSI standard TIA/EIA-485-A and ISO 8482. The SN65LBC182 and SN75LBC182 combine a 3-state, differential line driver and differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be externally connected together to function as a direction control.

The driver outputs and the receiver inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus. This port operates over a wide range of common-mode voltage, making the device suitable for party-line applications. The device also includes additional features for party-line data buses in electrically noisy environment applications such as industrial process control or power inverters.

The SN75LBC182 and SN65LBC182 bus pins also exhibit a high input resistance equivalent to one-fourth unit load allowing connection of up to 128 similar devices on the bus. The high ESD tolerance protects the device for cabled connections. (For an even higher level of protection, see the SN65/75LBC184, literature number SLLS236.)

The differential driver design incorporates slew-rate-controlled outputs sufficient to transmit data up to 250 kbps. Slew-rate control allows longer unterminated cable runs and longer stub lengths from the main backbone than possible with uncontrolled voltage transitions. The receiver design provides a fail-safe output of a high level when the inputs are left floating (open circuit). Very low device supply current can be achieved by disabling the driver and the receiver.

The SN65LBC182 is characterized for operation from −40°C to 85°C, and the SN75LBC182 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN65LBC182 ACTIVE Half-duplex,15-kV ESD, 1/4 UL Transceiver This device is an exact replacement with wider operating temperature range
THVD1550 ACTIVE 5-V RS-485 transceiver with ±18-kV IEC ESD protection This P2P device offers a higher level of integrated ESD, improved noise immunity, and EFT performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx5LBC182 Differential Bus Transceiver datasheet (Rev. B) PDF | HTML 19 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LBC182 IBIS Model

SLLC076.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos