SLLS500B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = −18 mA | −1.5 | V | ||||
VO | Output voltage | IO = 0 | 0 | VCC | V | |||
|VOD| | Differential output voltage | RL = 54 Ω, | See Figure 6-1 | 1.5 | 2.2 | VCC | V | |
Vtest = −7 V to 12 V, | See Figure 6-2 | 1.5 | 2.2 | VCC | V | |||
ΔVOD | Change in magnitude of differential output voltage | See Figure 6-1 | −0.2 | 0.2 | V | |||
VOC(SS) | Steady-state common-mode output voltage | 1 | 3 | |||||
ΔVOC(SS) | Change in steady-state common-mode output voltage | See Figure 6-1 and Figure 6-4 | −0.2 | 0.2 | ||||
VOC(PP) | Peak-to-peak change in common-mode output voltage during state transitions | 0.8 | V | |||||
IOZ | High-impedance output current | See receiver input currents | ||||||
IIH | High-level input current (D, DE) | VI = 2.4 V | 50 | μA | ||||
IIL | Low-level input current (D, DE) | VI = 0.4 V | −50 | μA | ||||
IOS | Short-circuit output current | VO = −7 V to 12 V | −250 | 250 | mA | |||
ICC | Supply current | SN75LBC182 | No load, DE at VCC, | RE at V CC | 12 | 25 | mA | |
SN65LBC182 | 12 | 30 |