SLLS500B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tr | Differential output signal rise time | CL = 50 pF, | See Figure 6-7 | 20 | ns | ||
tf | Differential output signal fall time | 20 | |||||
tPLH | Propagation delay time, low-to-high-level output | 150 | |||||
tPHL | Propagation delay time, high-to-low-level output | 150 | |||||
tPZH | Output enable time to high level | See Figure 6-8 | 100 | ns | |||
tPZL | Output enable time to low level | 100 | |||||
tPHZ | Output disable time from high level | 100 | ns | ||||
tPLZ | Output disable time from low level | 100 | |||||
tsk(p) | Pulse skew |tPHL − tPLH| | 50 | ns |