Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN75LVPE5421
PCIe 5.0 32Gbps 4-Channel Linear Redriver
with 2:1 Mux
1 Features
- Quad channel PCIe 5.0 linear redriver or repeater
with integrated 2:1 multiplexer
- Protocol agnostic linear redriver compatible to
PCIe, UPI, CCIX, NVLink, DisplayPort, SAS, SATA, and XFI
- Single 3.3V supply – PCIe power rail can be
used
- Low 720mW active power for 4-channel
operation
- No heat sink required
- Provides equalization up to 24dB at 16GHz
- Excellent RX/TX differential RL of -10dB for
8-16GHz
- Low additive RJ of 55 fs RMS with PRBS data
- Low latency of 90ps
- Automatic receiver detection and seamless support
for PCIe link training
- Device configuration by pin control or SMBus /
I2C.
- Mux selection
through pin
- Internal voltage regulator
provides immunity to supply noise
- High speed production testing for
reliable manufacturing
- Support for x4, x8, and x16 bus
width with one or multiple device
- Available companion demultiplexer product SN75LVPE5412
- -40°C to 85°C temperature range
- 3.5 × 9mm 42 Pin 0.5mm pitch WQFN package