SLASEM6E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets limiter min threshold.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LIM_TH_MIN[6:0] | ||||||
RW-0h | RW-1Eh |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6-0 | LIM_TH_MIN[6:0] | RW | 1Eh | Limiter min threshold. 00h = 2 V 01h = 2.1 V ... 1Eh = 5 V ... 7Eh = 14.6 V 7Fh = 14.7 V |