TAS2770
20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection
TAS2770
- High-Performance Mono Class-D Amplifier
- 20-W at 1% THD+N (4 Ω, 16 V)
- 15 .4-W at 1 % THD+N (4 Ω, 12.6 V)
- 0.03 % THD+N at 1 W (4 Ω, VBAT = 12.6 V)
- 32-µVrms A-Weighted Idle Channel noise
- 90-dB PSRR with 200 mV PP Ripple at 20 - 20 kHz
- 82.5% Efficiency at 1 W (4 Ω, VBAT = 12.6 V)
- < 1 µA HW Shutdown VBAT Current
- 42 mW / 63 mW Idle Dissipation (8.4 V / 12.6 V)
- Speaker Voltage and Current Sense
- Real-Time Diagnostics Using I/V Speaker Sense
- Over Current
- Short Circuit(short to power, short to ground and terminal-to-terminal short)
- Over-Temperature
- VBAT Tracking Peak Voltage Limiter with Brown Out Prevention
- 44.1-kHz to 192-kHz Sample Rates
- Flexible User Interfaces
- I 2S/TDM: 8 Channels (32-bit / 96 kHz)
- I 2C: 8 selectable Addresses
- MCLK Free Operation
- Low Pop and Click
- Power Supplies
- VBAT: 4.5 V to 16 V
- AVDD: 1.8 V
- Spread-Spectrum Low EMI Mode
- Thermal and Over Current Protection
The TAS2770 is a mono, digital input Class-D audio amplifier optimized for efficiently driving small loudspeakers . The output power, protection features and packages make TAS2770 a good choice for Smart speakers, Bluetooth speakers, home automation devices, Notebook computers and tablets.
The Class-D amplifier is capable of delivering 20W of continuous power into a 4-Ω load at 16V and 15W into an 8-Ω load at 16V both at 1% THD. The broad voltage input range of 4.5-16V and the high output power makes this amplifier versatile enough to work with battery power or with line powered systems
A Brown-Out preventer tracks peak voltage and automatically self-limits the gain to the voltage available. This hardware implemented feature reduces the amplifier’s demand on system power preventing both audio cut out and system shutdown
The TAS2770 can be used as a conventional amp or with host based speaker protection algorithms. The integrated speaker voltage and current sense provides for real time feedback of loudspeaker conditions to the protection algorithms through a return I2S path.
Up to eight devices can share a common bus via either I 2S/TDM + I 2C.
The TAS2770 device is available in a 26-pin, 0.4-mm pitch QFN for a compact PCB footprint.
Request more Information
To request access to PurePath™ Console 3 and other design resources: Request TAS2770
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS2770EVM — TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package
TAS2770EVM-STEREO — Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier
TAS2770YFFEVM — TAS2770YFFEVM Mono, Digital Input, Class-D, IV Sense Audio Amp Evaluation Module for WCSP Package
PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development
PurePath Console’s (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01572 — Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 30 | Ultra Librarian |
VQFN-HR (RJQ) | 26 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.