TAS2770EVM

TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package

TAS2770EVM

Order now

Overview

The TAS2770EVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3. The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.

Features
  • Stereo or Mono evaluation mode USB input
  • Connect up to eight boards
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3

  • TAS2770EVM Evaluation Board

NOT INCLUDED

  • PurePath Console 3 add-in; download separately

Speaker amps
TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection

 

AC/DC & DC/DC converters (integrated FET)
TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

 

Analog switches & muxes
SN74CB3Q3257 3.3-V, 2:1 (SPDT), 4-channel general-purpose FET bus switch

 

Clock generators
CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

 

Linear & low-dropout (LDO) regulators
TL760M33-Q1 Automotive 500-mA, 26-V, high-accuracy, low-dropout voltage regulator

 

Supervisor & reset ICs
TPS3897 Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with TAS2770

View package

Order this hardware only

Evaluation board

TAS2770EVM — TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TAS2770 Evaluation Module User's Guide 10 Dec 2017
Certificate TAS2770EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos