SLASEM6E october 2017 – july 2023 TAS2770
PRODUCTION DATA
In TMD/I2C Mode, the device operates from SBCLK. Table 8-74 and Table 8-75 below shows the valid SBCLK frequencies for each sample rate and SBCLK to FSYNC ratio (for 44.1 kHz and 48 kHz family frequencies respectively.
If the sample rate is properly configured through the SAMP_RATE[1:0] bits, no additional configuration is required as long as the SBCLK to FSYNC ratio is valid. The device will detect improper SBCLK frequencies and SBCLK to FSYNC ratios and volume ramp down the playback path to minimize audible artifacts.
Sample Rate (kHz) | SBCLK to FSYNC Ratio | ||||||
---|---|---|---|---|---|---|---|
64 | 96 | 128 | 192 | 256 | 384 | 512 | |
48 kHz | 3.072 MHz | 4.608 MHz | 6.144 MHz | 9.216 MHz | 12.288 MHz | 18.432 MHz | 24.576 MHz |
96 kHz | 6.144 MHz | 9.216 MHz | 12.288 MHz | 18.432 MHz | 24.576 MHz | - | - |
192 kHz | 12.288 MHz | 18.432 MHz | 24.576 MHz | - | - | - | - |
Sample Rate (kHz) | SBCLK to FSYNC Ratio | ||||||
---|---|---|---|---|---|---|---|
64 | 96 | 128 | 192 | 256 | 384 | 512 | |
44.1 kHz | 2.8224 MHz | 4.2336 MHz | 5.6448 MHz | 8.4672 MHz | 11.2896 MHz | 16.9344 MHz | 22.5792 MHz |
88.2 kHz | 5.6448 MHz | 8.4672 MHz | 11.2896 MHz | 16.9344 MHz | 22.5792 MHz | - | - |
176.4 kHz | 11.2896 MHz | 16.9344 MHz | 22.5792 MHz | - | - | - | - |