SLASEM6E october 2017 – july 2023 TAS2770
PRODUCTION DATA
ICLA time slot enables.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ICLA_SEN[7] | ICLA_SEN[6] | ICLA_SEN[5] | ICLA_SEN[4] | ICLA_SEN[3] | ICLA_SEN[2] | ICLA_SEN[1] | ICLA_SEN[0] |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ICLA_SEN[7] | RW | 0h | Time slot equals ICLA_SLOT[5:0]+7. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |
6 | ICLA_SEN[6] | RW | 0h | Time slot equals ICLA_SLOT[5:0]+6. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |
5 | ICLA_SEN[5] | RW | 0h | Time slot equals ICLA_SLOT[5:0]+5. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |
4 | ICLA_SEN[4] | RW | 0h | Time slot equals ICLA_SLOT[5:0]+4. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |
3 | ICLA_SEN[3] | RW | 0h | Time slot equals ICLA_SLOT[5:0]+3. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |
2 | ICLA_SEN[2] | RW | 0h | Time slot equals ICLA_SLOT[5:0]+2. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |
1 | ICLA_SEN[1] | RW | 0h | Time slot equals ICLA_SLOT[5:0]+1. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |
0 | ICLA_SEN[0] | RW | 0h | Time slot equals ICLA_SLOT[5:0]. When enabled, the limiter will include this time slot in the alignment group. 0b = Disabled 1b = Enabled |