SLASEM6E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets TDM TX V-Sense time slot and enable.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | VSNS_TX | VSNS_SLOT[5:0] | |||||
RW-0h | RW-0h | RW-2h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | VSNS_TX | RW | 0h | TDM TX voltage sense transmit enable. 0b = Disabled 1b = Enabled |
5-0 | VSNS_SLOT[5:0] | RW | 2h | TDM TX voltage sense time slot. It is recommended to maintain the following order: ISNS_SLOT<VSNS_SLOT<PDM_SLOT<VBAT_SLOT<TEMP_SLOT<GAIN_SLOT |