SLASEM6E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets playback volume for PDM playback path.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DVC_PDM[7:0] | |||||||
RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DVC_PDM[7:0] | RW | 0h | PDM digital volume control. 00h = 0 dB 01h = -0.5 dB 02h = -1 dB .... C7h = -99.5 dB C8h = -100dB C9h - FFh = Mute |