SLOS918A August   2015  â€“ October 2015 TAS5404-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements for I2C Interface Signals
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Descption
      1. 9.3.1  Preamplifier
      2. 9.3.2  Pulse-Width Modulator (PWM)
      3. 9.3.3  Gate Drive
      4. 9.3.4  Power FETs
      5. 9.3.5  Load Diagnostics
      6. 9.3.6  Protection and Monitoring
      7. 9.3.7  I2C Serial Communication Bus
      8. 9.3.8  I2C Bus Protocol
      9. 9.3.9  Hardware Control Pins
      10. 9.3.10 AM Radio Avoidance
    4. 9.4 Device Functional Modes
      1. 9.4.1 Audio Shutdown and Restart Sequence
      2. 9.4.2 Latched-Fault Shutdown and Restart Sequence Control
    5. 9.5 Programming
      1. 9.5.1 Random Write
      2. 9.5.2 Sequential Write
      3. 9.5.3 Random Read
      4. 9.5.4 Sequential Read
    6. 9.6 Register Maps
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Hardware and Software Design
        2. 10.2.2.2 Parallel Operation (PBTL)
        3. 10.2.2.3 Input Filter Design
        4. 10.2.2.4 Amplifier Output Filtering
        5. 10.2.2.5 Line Driver Applications
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Consideration
    4. 12.4 Electrical Connection of Heat Slug and Heat Sink
    5. 12.5 EMI Considerations
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

9 Detailed Description

9.1 Overview

The TAS5404-Q1 device is a monolithic, four channel, audio amplifier with special features that are necessary for OEM automotive audio systems. The design of the TAS5404-Q1 device utilizes efficient, proprietary class-D technology developed by Texas Instruments. The technology of the TAS5404-Q1 device allows for reduced power consumption, reduced heat, and reduced peak currents in the electrical system. The TAS5404-Q1 device realizes an audio sound system design with smaller size and lower weight than class-AB solutions.

The TAS5404-Q1 device has eight core design blocks:

  • Preamplifier
  • PWM
  • Gate drive
  • Power FETs
  • Diagnostics
  • Protection
  • Power supply
  • I2C serial communication bus

9.2 Functional Block Diagram

TAS5404-Q1 FBD.png

9.3 Feature Descption

9.3.1 Preamplifier

The preamplifier is a high-input-impedance, low-noise, low-offset-voltage input stage with adjustable gain. The high input impedance allows the use of low-cost input capacitors while still achieving extended low-frequency response. A dedicated, internally regulated supply powers the preamplifier, giving it excellent noise immunity and channel separation. The preamplifier in the TAS5404-Q1 device also includes:

  1. Fast Start Up — The preamplifier will fast charge the input coupling capacitors at start up, which will allow for a fast turn-on without any pop or click.
  2. Mute Pop-and-Click Control — The TAS5404-Q1 device ramps the gain gradually when receiving a mute or play command. The starting or stopping of switching in a class-D amplifier can cause another form of click and pop. The TAS5404-Q1 device incorporates a patented method to reduce the pop energy during the switching startup and shutdown sequence. Fault conditions require a rapid protection response, which do not have time to ramp the gain down in a pop-free manner. The TAS5404-Q1 device transitions into Hi-Z mode when encountering an OV, UV, OC, OT, or DC Offset fault. Advanced circuitry will allow for a fast, pop-free shutdown when the /STANBY pin is pulled low.
  3. Gain Control — The gain is set for the four channels in the preamplifier through I2C control registers. The gain control is outside of the global feedback network of the TAS5404-Q1 device, thus allowing for stability of the system at all gain settings with properly loaded conditions. A line output gain of 12 dB is provided for driving external amplifiers.

9.3.2 Pulse-Width Modulator (PWM)

The PWM converts the analog signal from the preamplifier into a switched signal of varying duty cycle. The PWM is the critical stage that defines the class-D architecture. The modulator is an advanced design with high bandwidth, low noise, low distortion, excellent stability, and full 0 to 100% modulation capability. The patented PWM uses soft clipping to for improved audio performance at clipping.

9.3.3 Gate Drive

The gate driver accepts the low-voltage PWM signal and level-shifts it to drive a high-current, full-bridge, power FET stage. The TAS5404-Q1 device uses proprietary techniques to optimize EMI and audio performance. The high-side FET power supply is generated by the charge pump circuitry.

9.3.4 Power FETs

The BTL output for each channel comprises four rugged N-channel 30-V 65-mΩ FETs for high efficiency and maximum power transfer to the load. These FETs are designed to withstand large voltage transients during load dump.

9.3.5 Load Diagnostics

The TAS5404-Q1 device incorporates load diagnostic circuitry designed to help pinpoint the nature of output misconnections during installation. These are functions for detecting and determining the status of output connections. The following diagnostics are supported:

  • Short to GND (S2G)
  • Short to PVDD (S2P)
  • Short across load (SL)
  • Open load (OL)
  • Tweeter detection

Reporting to the system of the presence of any of the short or open conditions occurs through I2C register read. Determine the tweeter-detect status from the CLIP_OTW pin when properly configured.

  1. Output Short and Open Diagnostics — The TAS5404-Q1 device contains circuitry designed to detect shorts and open conditions on the outputs. Invocation of the load diagnostic function will automatically place the channel into Hi-Z mode. All pop-free transitions will occur before the load diagostics will start. The test has four phases and two levels of test during load diagnostics. In the full level, all channels must be in the Hi-Z state. Testing covers all four phases on each channel on all four channels at the same time. When fewer than four channels are in Hi-Z, the reduced level of test is the only available option. In the reduced level, the only tests available are short to PVDD and short to GND. Load diagnostics can occur at anytime during operation of the TAS5404-Q1 device, by setting the proper bits in the control registers. Performance of the diagnostics is as shown in Figure 10. Figure 11 shows the impedance ranges for the open-load and shorted-load diagnostics. The results of the diagnostics are from the diagnostic register through I2C for each channel. With the default settings and MUTE capacitor, the S2G and S2P phases take approximately 20 ms each, the OL phase takes approximately 100 ms, and the SL takes approximately 230 ms. In I2C register 0x10, bit D4 can extend the test time for S2P and S2G to 80 ms each. To prevent false S2G and S2P faults, the time extension is necessary if the output pins have a capacitance higher than 680 nF to ground.
  2. TAS5404-Q1 load_diag.png Figure 10. Load Diagnostics Sequence of Events
    TAS5404-Q1 Load_Det_Range.png Figure 11. Open- and Shorted-Load Detection
  3. Tweeter Detection — Tweeter detection is an operating mode used to determine the proper connection of a frequency-dependent load (such as a speaker with a crossover). Tweeter detection is started through I2C, and individual testing of all four channels is recommended. Tweeter detection uses the average cycle-by-cycle current limit circuit (see CBC section) to measure the current delivered to the load. The proper implementation of the diagnostic function depends on the amplitude of a user-supplied test signal and on the impedance-versus-frequency curve of the acoustic load. The external system must generate a signal to which the load responds. The frequency and amplitude of the signal must be calibrated by the user to result in a current draw that is greater than the tweeter detection threshold when the load under test is present, and less than the detection threshold if the load is unconnected. The current level for the tweeter detection threshold, as well as the maximum current that can safely be delivered to a load when in tweeter-detection mode, is in the Electrical Characteristics section of the data sheet. Reporting of the tweeter-detection results is on the CLIP_OTW pin during the application of the test signal. With tweeter detection activated (indicating that the tested load is present), pulses on the CLIP_OTW pin begin to toggle. The pulses on the CLIP_OTW pins report low whenever the current exceeds the detection threshold, and the pin remains low until the current no longer exceeds the threshold. The minimum low-pulse period is equal to one period of the switching frequency. Having an input signal that increases the duration of detector activation (for example, increasing the amplitude of the input signal) increases the amount of time for which the pin reports low.
  4. NOTE

    Because tweeter detection is an alternate operating mode, place the channels to be tested in Play mode (through register 0x0C) after tweeter detection has been activated to commence the detection process. Additionally, set up the CLIP_OTW pin through register 0x0A to report the results of tweeter detection.

9.3.6 Protection and Monitoring

  1. Cycle-By-Cycle Current Limit (CBC) — The CBC current-limiting circuit terminates each PWM pulse to limit the output current flow to the average current limit (ILIM) threshold. The overall effect on the audio in the case of a current overload is quite similar to a voltage-clipping event, temporarily limiting power at the peaks of the musical signal and normal operation continues without disruption on removal of the overload. Premature shutdown does not occur in this condition. All four channels continue in play mode and pass signal.
  2. Overcurrent Shutdown (OCSD) — Under severe short-circuit events, such as a short to PVDD or ground, the TAS5404-Q1 device uses a peak-current detector, and the affected channel shuts down in 200 μs to 390 μs if the conditions are severe enough. The shutdown speed depends on a number of factors, such as the impedance of the short circuit, supply voltage, and switching frequency. Only the shorted channels shut down in such a scenario. The user can restart the affected channel through I2C. An OCSD event activates the fault pin, and the I2C fault register saves a record of the affected channels. If the supply or ground short is strong enough to exceed the peak current threshold but not severe enough to trigger the OCSD, the peak current limiter prevents excess current from damaging the output FETs, and operation returns to normal after the short is removed.
  3. DC Offset Detect—the circuit detects a dc offset at the output of the amplifier continuously during normal operation. If the DC offset reaches the level defined in the I2C registers for the specified time period, the circuit triggers. By default, a DC offset detection event places the output in Hi-Z mode. Disabling and enabling the shutdown function is through I2C. If enabled, the triggered channel shuts down, but the others remain playing, but with the FAULT pin asserted. The DC offset level is defined in the I2C registers.
  4. Clip Detect—The clip detect circuit indicates the presence of a 100% duty-cycle PWM due to a clipped waveform. When this occurs, a signal passed to the CLIP_OTW pin asserts it until the 100% duty-cycle PWM signal is no longer present. All four channels connect to the same CLIP_OTW pin. Through I2C, change the CLIP_OTW signal clip-only, OTW-only, or both. A fourth mode, used only during diagnostics, is the option to report tweeter detection events on the CLIP_OTW pin (see the Tweeter Detection section). The microcontroller in the system can monitor the signal at the CLIP_OTW pin, and can have a configuration that reduces the volume to all four channels in an active clipping-prevention circuit.
  5. Overtemperature Warning (OTW), Overtemperature Shutdown (OTSD) and Thermal Foldback — By default, the CLIP_OTW pin setting indicates an OTW. The user can make changes through I2C commands. If selected to indicate a temperature warning, CLIP_OTW pin assertion occurs when the die temperature reaches warning level 1 as shown in the electrical specifications. The OTW has three temperature thresholds with a 10°C hysteresis. I2C register 0x04 indicates each threshold in bits 5, 6, and 7. The TAS5404-Q1 device still functions until the temperature reaches the OTSD threshold, at which time the outputs go into Hi-Z mode and the TAS5404-Q1 device asserts the FAULT pin. I2C is still active in the event of an OTSD, and the user can read the registers for faults, but all audio ceases abruptly. After the OTSD resets, turn the TAS5404-Q1 device back on through I2C. The OTW indication remains until the temperature drops below warning level 1. The thermal foldback decreases the channel gain.
  6. Undervoltage (UV) and Power-on-Reset (POR) — The undervoltage (UV) protection detects low voltages on PVDD, AVDD, and CP. In the event of an undervoltage, the TAS5404-Q1 device asserts the FAULT pin and updates the I2C registerd, depending on which voltage caused the event. Power-on reset (POR) occurs when PVDD drops low enough. A POR event causes the I2C to go into a high-impedance state. After the TAS5404-Q1 device recovers from the POR event, the device re-initialization occurs through I2C.
  7. Overvoltage (OV) and Load Dump — The OV protection detects high voltages on PVDD. If PVDD reaches the overvoltage threshold, the TAS5404-Q1 device asserts the FAULT pin iand updates the I2C register. The TAS5404-Q1 device can withstand 50-V load-dump voltage spikes.

9.3.7 I2C Serial Communication Bus

The TAS5404-Q1 device communicates with the system processor through the I2C serial communication bus as an I2C slave-only device. The processor can poll the device through I2C to determine the operating status. All reports of fault conditions and detections are through I2C. The TAS5404-Q1 device also has numerous features and operating conditions that can be set through I2C.

The I2C bus allows control of the following configurations:

  • Independent gain control of each channel. The gain can be set to 12 dB, 20 dB, 26 dB, and 32 dB.
  • Select the AM non-interference switching frequency
  • Select the functionality of the OTW_CLIP pin
  • Enable or disable the dc-detect function with selectable threshold
  • Place a channel in Hi-Z (switching stopped) mode (mute)
  • Select tweeter detect, set the detection threshold, and initiate the function
  • Initiate the open-load and shorted-load diagnostic
  • Reset faults and return to normal switching operation from Hi-Z mode (unmute)

In addition to the standard SDA and SCL pins for the I2C bus, the TAS5404-Q1 device includes a single pin that allows up to four devices to work together in a system with no additional hardware required for communication or synchronization. The I2C_ADDR pin sets the device in master or slave mode and selects the I2C address for that device. Tie the I2C_ADDR pin to DGND for master, to 1.2 Vdc for slave 1, to 2.4 Vdc for slave 2, and to D_BYP for slave 3. The OSC_SYNC pin is for synchronizing the internal clock oscillators to avoid beat frequencies. An external oscillator can be applied to the OSC_SYNC pin for external control of the switching frequency.

Table 1. Table 7. I2C_ADDR Pin Connection

I2C_ADDR VALUE I2C_ADDR PIN CONNECTION I2C ADDRESSES
0 (OSC MASTER) To SGND pin 0xD8/D9
1 (OSC SLAVE1) 35% DVDD (resistive voltage divider between D_BYP pin and SGND pin)(1) 0xDA/DB
2 (OSC SLAVE2) 65% DVDD (resistive voltage divider between D_BYP pin and SGND pin)(1) 0xDC/DD
3 (OSC SLAVE3) To D_BYP pin 0xDE/DF
(1) TI recommends RI2C_ADDR resistors with 5% or better tolerance.

9.3.8 I2C Bus Protocol

The TAS5404-Q1 device has a bidirectional serial control interface that is compatible with the Inter IC (I2C) bus protocol and supports 400-kbps data transfer rates for random and sequential write and read operations. The TAS5404-Q1 device is a slave-only device that does not support a multimaster bus environment or wait-state insertion. The control interface programs the registers of the device and reads device status.

The I2C bus employs two signals, SDA (data) and SCL (clock), to communicate between integrated circuits in a system. Data transfer on the bus is serial, one bit at a time. The transfer of address and data is in byte (8-bit) format with the most-significant bit (MSB) transferred first. In addition, the receiving device acknowledges each byte transferred on the bus with an acknowledge bit. Each transfer operation begins with the master device driving a start condition on the bus and ends with the master device driving a stop condition on the bus. The bus uses transitions on the data terminal (SDA) while the clock is HIGH to indicate a start and stop conditions. A HIGH-to-LOW transition on SDA indicates a start, and a LOW-to-HIGH transition indicates a stop. Normal data-bit transitions must occur within the low time of the clock period. Figure 12 shows these conditions. The master generates the 7-bit slave address and the read/write bit to open communication with another device and then wait for an acknowledge condition. The TAS5404-Q1 holds SDA LOW during the acknowledge-clock period to indicate an acknowledgment. When the acknowledgment occurs, the master device transmits the next byte of the sequence. Each slave device is addressed by a unique 7-bit slave address plus R/W bit (1 byte). All compatible devices share the same signals through a bidirectional bus using a wired-AND connection. The SDA and SCL signals must have an external pullup resistor to set the HIGH level for the bus. Any number of bytes can be transmitted between start and stop conditions. When the last word transfers, the master device generates a stop condition to release the bus.

TAS5404-Q1 T0035-01.gif Figure 12. Typical I2C Sequence

Use the I2C_ADDR pin (pin 2) to program the TAS5404-Q1 device for one of four addresses. These four addresses are licensed I2C addresses and do not conflict with other licensed I2C audio devices. The I2C master device uses addresses shown in Figure 12 to communicate. Transmission of read and write data can be through single-byte or multiple-byte data transfers.

9.3.9 Hardware Control Pins

The TAS5404-Q1 device has four discrete hardware pins for real-time control and indication of device status:

  1. FAULT pin: This active-low open-drain output pin indicates the presence of a fault condition that requires the TAS5404-Q1 device to go into the Hi-Z mode. On assertion of the FAULT pin, the TAS5404-Q1 device has protected itself and the system from potential damage. Read the details of the fault through I2C with the exception of PVDD undervoltage faults below POR, in which case the I2C bus is no longer operational. However, the fault is still indicated due to FAULT pin assertion.
  2. CLIP_OTW pin: Configured through I2C, this active-low open-drain pin indicates one of the following conditions: overtemperature warning, the detection of clipping, or the logical OR of both of these conditions. During tweeter detect diagnostics, assertion of the CLIP_OTW pin also occurs when a tweeter is present. The CLIP_OTW pin can also indicate thermal foldback is active.
  3. MUTE pin: This active-low pin is used for hardware control of the mute-unmute function for all four channels. Capacitor CMUTE controls the time constant for the gain ramp required to produce a pop-and-click-free mute function. For pop-and-click-free operation, implementation of the mute function should be through I2C commands. The use of a hard mute with an external transistor does not ensure pop-and-click-free operation, and TI does not recommend it except as an emergency hard mute function in case of a loss of I2C control. The CMUTE capacitor cannot be shared between multiple devices.
  4. STANDBY pin: On assertion of this active-low pin, the TAS5404-Q1 device goes into a complete shutdown, and the typical current-draw limit is 2 μA, typical. STANDBY can be used to shut down the device rapidly. If all channels are in Hi-Z, the device enters standby in approximately 1 ms. If the channels are in play mode, the device enters standby in approximately 4.5 ms with a pop-and-click-free operation. All I2C register content is lost and the I2C bus goes into the high-impedance state on assertion of the STANDBY pin.

9.3.10 AM Radio Avoidance

To reduce interference in the AM radio band, the TAS5404-Q1 device has the ability to change the switching frequency through I2C commands. Table 2 lists the recommended frequencies. The fundamental frequency and the second harmonic straddle the AM radio band listed, which eliminates the tones that can be present due to demodulation of the switching frequency by the AM radio.

Table 2. Recommended Switching Frequencies for AM Mode Operation

US EUROPEAN
AM FREQUENCY
(kHz)
SWITCHING FREQUENCY
(kHz)
AM FREQUENCY
(kHz)
SWITCHING FREQUENCY
(kHz)
540–670 417 522–675 417
680–980 500 676–945 500
990–1180 417 946–1188 417
1190–1420 500 1189–1422 500
1430–1580 417 1423–1584 417
1590–1700 500 1585–1701 500

9.4 Device Functional Modes

Table 3 and Table 5 depict the operating modes and faults.

Table 3. Operating Modes

STATE NAME OUTPUT FETS CHARGE PUMP OSCILLATOR I2C AVDD and DVDD
STANDBY Hi-Z, floating Stopped Stopped Stopped OFF
Hi-Z Hi-Z, weak pulldown Active Active Active ON
Mute Switching at 50% Active Active Active ON
Normal operation Switching with audio Active Active Active ON

Table 4. Global Faults and Actions

FAULT OR
EVENT
FAULT OR EVENT
CATEGORY
MONITORING
MODES
REPORTING
METHOD
ACTION
TYPE
ACTION
RESULT
LATCHED OR
SELF-
CLEARING
POR Voltage fault All FAULT pin Hard mute (no ramp) Standby Self-clearing
UV Hi-Z, mute, normal I2C + FAULT pin Hi-Z Latched
CP UV
OV
Load dump All FAULT pin Standby Self-clearing
OTW Thermal warning Hi-Z, mute, normal I2C + CLIP_OTW pin None None Self-clearing
OTSD Thermal fault Hi-Z, mute, normal I2C + FAULT pin Hard mute (no ramp) Standby Latched

Table 5. Channel Faults and Actions

FAULT/
EVENT
FAULT OR EVENT
CATEGORY
MONITORING
MODES
REPORTING
METHOD
ACTION
TYPE
ACTION
RESULT
LATCHED OR
SELF-
CLEARING
Open-short diagnostic Diagnostic Hi-Z (I2C activated) I2C None None Latched
Clipping Warning Mute / Play CLIP_OTW pin None None Self-clearing
CBC load current limit Online protection Current Limit Start OC timer Self-clearing
OC fault Output channel fault I2C + FAULT pin Hard mute Hi-Z Latched
DC offset detect Hard mute Hi-Z Latched
OT Foldback Warning I2C + CLIP_OTW pin Reduce Gain None Self-clearing

9.4.1 Audio Shutdown and Restart Sequence

The gain ramp of the filtered output signal and the updating of the I2C registers correspond to the MUTE pin voltage during the ramping process. The value of the external capacitor on the MUTE pin dictates the length of time that the MUTE pin takes to complete the ramp. With the default 220-nF capacitor, the turn on common-mode ramp takes approximately 26 ms and the gain ramp takes approximately 76 ms.

TAS5404-Q1 t0192-02_los514.gif Figure 13. Timing Diagram for Click- and Pop-Free Shutdown and Restart Sequence

9.4.2 Latched-Fault Shutdown and Restart Sequence Control

TAS5404-Q1 t0194-02_los514.gif Figure 14. Timing Diagram for Latched-Global-Fault Shutdown and Restart
(UV Shutdown and Recovery)
TAS5404-Q1 t0195-02_los514.gif Figure 15. Timing Diagram for Latched-Global-Fault Shutdown and Individual-Channel Restart
(UV Shutdown and Recovery)

9.5 Programming

9.5.1 Random Write

As shown in Figure 16, a random write or single-byte write transfer begins with the master device transmitting a start condition followed by the I2C device address and the read/write bit. The read/write bit determines the direction of the data transfer. For a single-byte write data transfer, the read/write bit is a 0. After receiving the correct I2C device address and the read/write bit, the slave device responds with an acknowledge bit. Next, the master device transmits the address byte or bytes corresponding to the internal memory address being accessed. After receiving the address byte, the slave device again responds with an acknowledge bit. Next, the master device transmits the data byte to be written to the memory address being accessed. After receiving the data byte, the TAS5404Q1 device again responds with an acknowledge bit. Finally, the master device transmits a stop condition to complete the single-byte write transfer.

TAS5404-Q1 T0036-01.gif Figure 16. Random-Write Transfer

9.5.2 Sequential Write

A sequential write transfer is identical to a single-byte data-write transfer except for the transmisson of multiple data bytes by the master device as shown in Figure 17. After receiving each data byte, the slave device responds with an acknowledge bit and automatically increments the I2C subaddress by one.

TAS5404-Q1 T0036-02.gif Figure 17. Sequential Write Transfer

9.5.3 Random Read

As shown in Figure 18, a random read or single-byte read transfer begins with the master device transmitting a start condition followed by the I2C device address and the read/write bit. For the single-byte read transfer, the master device transmits both a write followed by a read. Initially, a write transfers the address byte or bytes of the internal memory address to be read. Therefore, the read/write bit is a 0. After receiving the address and the read/write bit, the slave device responds with an acknowledge bit. In addition, after sending the internal memory address byte or bytes, the master device transmits another start condition followed by the device address and the read/write bit again. At that point the read/write bit is a 1, indicating a read transfer. After receiving the address and the read/write bit, the slave device again responds with an acknowledge bit. Next, the TAS5404-Q1 device transmits the data byte from the memory address being read. After receiving the data byte, the master device transmits a not-acknowledge followed by a stop condition to complete the single-byte read transfer.

TAS5404-Q1 T0036-03.gif Figure 18. Random Read Transfer

9.5.4 Sequential Read

A sequential read transfer is identical to a single-byte read transfer except for the transmission of multiple data bytes by the TAS5404-Q1 device to the master device as shown in Figure 19. Except for the last data byte, the master device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C subaddress by one. After receiving the last data byte, the master device transmits a not-acknowledge followed by a stop condition to complete the transfer.

TAS5404-Q1 T0036-04.gif Figure 19. Sequential Read Transfer

9.6 Register Maps

Table 6. TAS5404-Q1 I2C Addresses

I2C_ADDR VALUE FIXED ADDRESS SELECTABLE WITH ADDRESS PIN READ/WRITE BIT I2C
ADDRESS
MSB 6 5 4 3 2 1 LSB
0 (OSC MASTER) I2C WRITE 1 1 0 1 1 0 0 0 0xD8
I2C READ 1 1 0 1 1 0 0 1 0xD9
1 (OSC SLAVE1) I2C WRITE 1 1 0 1 1 0 1 0 0xDA
I2C READ 1 1 0 1 1 0 1 1 0xDB
2 (OSC SLAVE2) I2C WRITE 1 1 0 1 1 1 0 0 0xDC
I2C READ 1 1 0 1 1 1 0 1 0xDD
3 (OSC SLAVE3) I2C WRITE 1 1 0 1 1 1 1 0 0xDE
I2C READ 1 1 0 1 1 1 1 1 0xDF

Table 7. I2C Address Register Definitions

ADDRESS TYPE REGISTER DESCRIPTION
0x00 Read Latched fault register 1, global and channel fault
0x01 Read Latched fault register 2, dc offset and overcurrent detect
0x02 Read Latched diagnostic register 1, load diagnostics
0x03 Read Latched diagnostic register 2, load diagnostics
0x04 Read External status register 1, temperature and voltage detect
0x05 Read External status register 2, Hi-Z and low-low state
0x06 Read External status register 3, mute and play modes
0x07 Read External status register 4, load diagnostics
0x08 Read, Write External control register 1, channel gain select
0x09 Read, Write External control register 2, overcurrent control
0x0A Read, Write External control register 3, switching frequency and clip pin select
0x0B Read, Write External control register 4, load diagnostic, master mode select
0x0C Read, Write External control register 5, output state control
0x0D Read, Write External control register 6, output state control
0x0E, 0x0F Not used
0x10 Read, Write External control register 7, dc offset detect threshold selection
0x13 Read External status register 5, overtemperature shutdown and thermal foldback

Table 8. Fault Register 1 (0x00) Protection

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 No protection-created faults, default value
1 Overtemperature warning has occurred.
1 DC offset has occurred in any channel.
1 Overcurrent shutdown has occurred in any channel.
1 Overtemperature shutdown has occurred.
1 Charge-pump undervoltage has occurred.
1 AVDD, analog voltage, undervoltage has occurred.
1 PVDD undervoltage has occurred.
1 PVDD overvoltage has occurred.

Table 9. Fault Register 2 (0x01) Protection

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 No protection-created faults, default value
1 Overcurrent shutdown channel 1 has occurred.
1 Overcurrent shutdown channel 2 has occurred.
1 Overcurrent shutdown channel 3 has occurred.
1 Overcurrent shutdown channel 4 has occurred.
1 DC offset channel 1 has occurred.
1 DC offset channel 2 has occurred.
1 DC offset channel 3 has occurred.
1 DC offset channel 4 has occurred.

Table 10. Diagnostic Register 1 (0x02) Load Diagnostics

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 No load-diagnostic-created faults, default value
1 Output short to ground channel 1 has occurred.
1 Output short to PVDD channel 1 has occurred.
1 Shorted load channel 1 has occurred.
1 Open load channel 1 has occurred.
1 Output short to ground channel 2 has occurred.
1 Output short to PVDD channel 2 has occurred.
1 Shorted load channel 2 has occurred.
1 Open load channel 2 has occurred.

Table 11. Diagnostic Register 2 (0x03) Load Diagnostics

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 No load-diagnostic-created faults, default value
1 Output short to ground channel 3 has occurred.
1 Output short to PVDD channel 3 has occurred.
1 Shorted load channel 3 has occurred.
1 Open load channel 3 has occurred.
1 Output short to ground channel 4 has occurred.
1 Output short to PVDD channel 4 has occurred.
1 Shorted load channel 4 has occurred.
1 Open load channel 4 has occurred.

Table 12. External Status Register 1 (0x04) Fault Detection

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 No protection-created faults are present, default value.
1 PVDD overvoltage fault is present.
1 PVDD undervoltage fault is present.
1 AVDD, analog voltage fault is present.
1 Charge-pump voltage fault is present.
1 Overtemperature shutdown is present.
0 0 1 Overtemperature warning
0 1 1 Overtemperature warning level 1
1 0 1 Overtemperature warning level 2
1 1 1 Overtemperature warning level 3

Table 13. External Status Register 2 (0x05) Output State of Individual Channels

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 1 1 1 1 Output is in Hi-Z mode, not in low-low mode(1), default value.
0 Channel 1 Hi-Z mode (0 = not Hi-Z, 1 = Hi-Z)
0 Channel 2 Hi-Z mode (0 = not Hi-Z, 1 = Hi-Z)
0 Channel 3 Hi-Z mode (0 = not Hi-Z, 1 = Hi-Z)
0 Channel 4 Hi-Z mode (0 = not Hi-Z, 1 = Hi-Z)
1 Channel 1 low-low mode (0 = not low-low, 1 = low-low)(1)
1 Channel 2 low-low mode (0 = not low-low, 1 = low-low)(1)
1 Channel 3 low-low mode (0 = not low-low, 1 = low-low)(1)
1 Channel 4 low-low mode (0 = not low-low, 1 = low-low)(1)
(1) Low-low is defined as both outputs actively pulled to ground.

Table 14. External Status Register 3 (0x06) Play and Mute Modes

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 Mute mode is disabled, play mode disabled, default value, (Hi-Z mode).
1 Channel 1 play mode is enabled.
1 Channel 2 play mode is enabled.
1 Channel 3 play mode is enabled.
1 Channel 4 play mode is enabled.
1 Channel 1 mute mode is enabled.
1 Channel 2 mute mode is enabled.
1 Channel 3 mute mode is enabled.
1 Channel 4 mute mode is enabled.

Table 15. External Status Register 4 (0x07) Load Diagnostics

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 No channels are set in load diagnostics mode, default value.
1 Channel 1 is in load diagnostics mode.
1 Channel 2 is in load diagnostics mode.
1 Channel 3 is in load diagnostics mode.
1 Channel 4 is in load diagnostics mode.
1 Channel 1 is in overtemperature foldback.
1 Channel 2 is in overtemperature foldback.
1 Channel 3 is in overtemperature foldback.
1 Channel 4 is in overtemperature foldback.

Table 16. External Control Register 1 (0x08) Gain Select

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
1 0 1 0 1 0 1 0 Set gain for all channels to 26 dB, default value.
0 0 Set channel 1 gain to 12 dB.
0 1 Set channel 1 gain to 20 dB.
1 1 Set channel 1 gain to 32 dB.
0 0 Set channel 2 gain to 12 dB.
0 1 Set channel 2 gain to 20 dB.
1 1 Set channel 2 gain to 32 dB.
0 0 Set channel 3 gain to 12 dB.
0 1 Set channel 3 gain to 20 dB.
1 1 Set channel 3 gain to 32 dB.
0 0 Set channel 4 gain to 12 dB.
0 1 Set channel 4 gain to 20 dB.
1 1 Set channel 4 gain to 32 dB.

Table 17. External Control Register 2 (0x09) Overcurrent Control

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
1 1 1 1 0 0 0 0 Current limit level 2 for all channels, thermal foldback is active.
1 Disable thermal foldback
0 Set channel 1 overcurrent limit ( 0 - level 1, 1 - level 2)
0 Set channel 2 overcurrent limit ( 0 - level 1, 1 - level 2)
0 Set channel 3 overcurrent limit ( 0 - level 1, 1 - level 2)
0 Set channel 4 overcurrent limit ( 0 - level 1, 1 - level 2)
1 1 1 Reserved

Table 18. External Control Register 3 (0x0A) Switching Frequency Select and Clip_OTW Configuration

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 1 1 0 1 Set fS = 417 kHz, report clip and OTW, 45° phase, disable hard stop, CLIP_OTW pin does not report thermal foldback.
0 0 Set fS = 500 kHz
1 0 Set fS = 357 kHz
1 1 Invalid frequency selection (do not set)
0 0 Configure CLIP_OTW pin to report tweeter detect only.
0 1 Configure CLIP_OTW pin to report clip detect only.
1 0 Configure CLIP_OTW pin to report overtemperature warning only.
1 Enable hard-stop mode.
1 Set fS to a 180° phase difference between adjacent channels.
1 Send sync pulse from OSC_SYNC pin (device must be in master mode).
1 1 Configure CLIP_OTW pin to report thermal foldback

Table 19. External Control Register 4 (0x0B) Load Diagnostics and Master/Slave Control

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 1 0 1 0 0 0 0 Clock output disabled, master clock mode, dc offset detection enabled, load diagnostics disabled
1 Run channel 1 load diagnostics
1 Run channel 2 load diagnostics
1 Run channel 3 load diagnostics
1 Run channel 4 load diagnostics
0 Disable dc offset detection on all channels
1 Enable tweeter-detect mode
0 Enable slave mode (external oscillator is necessary)
1 Enable clock output on OSC_SYNC pin (valid only in master mode)

Table 20. External Control Register 5 (0x0C) Output Control

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 1 1 1 1 1 All channels, Hi-Z, mute, reset disabled, dc offset detect is enabled
0 Set channel 1 to mute mode, non-Hi-Z
0 Set channel 2 to mute mode, non-Hi-Z
0 Set channel 3 to mute mode, non-Hi-Z
0 Set channel 4 to mute mode, non-Hi-Z
0 Set non-Hi-Z channels to play mode, (unmute)
1 DC offsett detect shutdown disabled, but still reports a fault
1 Reserved
1 Reset device

Table 21. External Control Register 6 (0x0D) Output Control

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 Low-low state disabled, all channels
1 Set channel 1 to low-low state
1 Set channel 2 to low-low state
1 Set channel 3 to low-low state
1 Set channel 4 to low-low state
1 Connect channel 1 and channel 2 for parallel BTL mode
1 Connect channel 3 and channel 4 for parallel BTL mode
1 1 Reserved

Table 22. External Control Register 7 (0x10) Miscellaneous Selection

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 1 Normal speed CM ramp, normal S2P & S2G timing, no delay between LDG phases, Crosstalk Enhancement Disabled, Default DC offset detect value (1.6V)
0 0 Minimum DC offset detect value (0.8 V)
1 0 Maximum DC offset detect value (2.4 V)
1 Enable crosstalk enhancement
1 Adds a 20-ms delay between load diagnostic phases
1 Short-to-power (S2P) and short-to-ground (S2G) load-diagnostic phases take 4x longer
1 Slow common-mode ramp, increase the default time by 3x
1 Reserved
1 Slower common-mode (CM) ramp-down from mute mode

Table 23. External Status Register 5 (0x13) Overtemperature and Thermal Foldback Status

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 0 0 Default overtemperature foldback status, no channel is in foldback
1 Channel 1 in thermal foldback
1 Channel 2 in thermal foldback
1 Channel 3 in thermal foldback
1 Channel 4 in thermal foldback
1 Channel 1 in overtemperature shutdown
1 Channel 2 in overtemperature shutdown
1 Channel 3 in overtemperature shutdown
1 Channel 4 in overtemperature shutdown