Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 18 Power stage supply (min) (V) 5.6 Load (min) (Ω) 2 Output power (W) 45 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 93 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 5.6 Analog supply voltage (max) (V) 18 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 18 Power stage supply (min) (V) 5.6 Load (min) (Ω) 2 Output power (W) 45 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 93 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 5.6 Analog supply voltage (max) (V) 18 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
HTQFP (PHD) 64 256 mm² 16 x 16
  • TAS5404-Q1 – Single-Ended Input
  • Four-Channel Class-D Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 26 W/Ch Into 4 Ω at 14.4 V
    • 45 W/Ch Into 2 Ω at 14.4 V
  • Channels Can Be Paralleled (PBTL) for High-
    Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop-and-Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75dB PSRR
  • Four-Address I2C Serial Interface for Device
    Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and Output-to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and Open-Power
      Tolerant
    • Patented Output DC Level Detection While
      Music Playing
    • Overtemperature Protection
    • Overvoltage and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat
    Slug Up
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949-Certified
  • –40°C to 105°C Ambient Temperature Range
  • TAS5404-Q1 – Single-Ended Input
  • Four-Channel Class-D Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 26 W/Ch Into 4 Ω at 14.4 V
    • 45 W/Ch Into 2 Ω at 14.4 V
  • Channels Can Be Paralleled (PBTL) for High-
    Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop-and-Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75dB PSRR
  • Four-Address I2C Serial Interface for Device
    Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and Output-to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and Open-Power
      Tolerant
    • Patented Output DC Level Detection While
      Music Playing
    • Overtemperature Protection
    • Overvoltage and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat
    Slug Up
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949-Certified
  • –40°C to 105°C Ambient Temperature Range

The TAS5404-Q1 device is a four-channel class-D audio amplifier designed for use in automotive head units. The TAS5404-Q1 device provides four channels at 20 W continuously into 4 Ω at less than 1% THD+N from a 14.4-Vdc supply when used with the application circuit. The input is configured as an analog single-ended interface. The patented PWM topology of the device provides dramatic improvements in efficiency and audio performance over traditional linear amplifier solutions. The improvement in efficiency and audio performance reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the required functions required by the OEM application. The built-in load diagnostic functions for detecting and diagnosing disconnected speakers help reduce test time during the manufacturing process.

The TAS5404-Q1 device is a four-channel class-D audio amplifier designed for use in automotive head units. The TAS5404-Q1 device provides four channels at 20 W continuously into 4 Ω at less than 1% THD+N from a 14.4-Vdc supply when used with the application circuit. The input is configured as an analog single-ended interface. The patented PWM topology of the device provides dramatic improvements in efficiency and audio performance over traditional linear amplifier solutions. The improvement in efficiency and audio performance reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the required functions required by the OEM application. The built-in load diagnostic functions for detecting and diagnosing disconnected speakers help reduce test time during the manufacturing process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TAS5404-Q1: 26-W Analog Single-Ended Input 4-Channel Class-D Amp with Load Dump Protection and I2C Diagnostics datasheet (Rev. A) PDF | HTML 02 Oct 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Technical article The head unit: understanding car audio amplifier system demands – part 1 PDF | HTML 14 Jan 2016
EVM User's guide TAS5404Q1EVM User Guide 02 Oct 2015
Application note Class-D LC Filter Design (Rev. B) 20 Feb 2015
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5404Q1EVM — 4-Ch Analog Input Class-D Audio Amp EVM w/I2C Diagnostics & Protection for Auto Head Unit

The TAS5404Q1EVM showcases TI’s cost-optimized 4-Ch Analog Input Class-D Audio Solution for Automotive Head Unit systems. The TAS5404 solution allows automotive customers the easiest transition from Class-AB systems to a smaller, lighter and more efficient Class-D solution at a comparable (...)

User guide: PDF
Simulation model

TAS5404-Q1 IBIS MODEL

SLOM394.ZIP (24 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00573 — Automotive 4-Channel Class D Amplifier Reference Design for Head Unit

The TIDA-00573 reference design provides a Class D based amplifier solution that allows it to be evaluated in the form factor of a typical Class AB amplifier.  The design is optimized to mitigate thermals associated with audio amplifiers and to minimize switching noises associated with Class D (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9484 — Highly Efficient and Compact 100-W Automotive Amplifier Reference Design with Boost Converter

PMP9484 is a 100W highly efficient and compact automotive amplifier reference design which can be used in 50W +50W stereo or 100W woofer applications.  The design is broadly divided into three main stages:
1.) Highly efficient single-phase synchronous boost converter using the LM5122 controller (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos