SLES217D November 2010 – March 2015 TAS5630B
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to AGND | –0.3 | 13.2 | V | |
GVDD to AGND | –0.3 | 13.2 | V | |
PVDD_X to GND_X(2) | –0.3 | 69 | V | |
OUT_X to GND_X(2) | –0.3 | 69 | V | |
BST_X to GND_X(2) | –0.3 | 82.2 | V | |
BST_X to GVDD_X(2) | –0.3 | 69 | V | |
VREG to AGND | –0.3 | 4.2 | V | |
GND_X to GND | –0.3 | 0.3 | V | |
GND_X to AGND | –0.3 | 0.3 | V | |
OC_ADJ, M1, M2, M3, OSC_IO+, OSC_IO–, FREQ_ADJ, VI_CM, C_STARTUP, PSU_REF to AGND | –0.3 | 4.2 | V | |
INPUT_X | –0.3 | 7 | V | |
RESET, SD, OTW1, OTW2, CLIP, READY to AGND | –0.3 | 7 | V | |
Continuous sink current (SD, OTW1, OTW2, CLIP, READY) | 9 | mA | ||
Operating junction temperature, TJ | 0 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD_x | Half-bridge supply | DC supply voltage | 25 | 50 | 52.5 | V |
GVDD_x | Supply for logic regulators and gate-drive circuitry | DC supply voltage | 10.8 | 12 | 13.2 | V |
VDD | Digital regulator supply voltage | DC supply voltage | 10.8 | 12 | 13.2 | V |
RL(BTL) | Load impedance (2) | Output filter according to schematics in the application information section | 3.5 | 4 | Ω | |
RL(SE) (1) | 1.8 | 2 | ||||
RL(PBTL) (1) | 2.4 | 3 | ||||
LOUTPUT(BTL) | Output filter inductance (2) | Minimum output inductance at IOC | 7 | 10 | μH | |
LOUTPUT(SE) (1) | 7 | 15 | ||||
LOUTPUT(PBTL) (1) | 7 | 10 | ||||
fPWM | PWM frame rate selectable for AM interference avoidance; 1% resistor tolerance. | Nominal | 385 | 400 | 415 | kHz |
AM1 | 315 | 333 | 350 | |||
AM2 | 260 | 300 | 335 | |||
RFREQ_ADJ | PWM frame-rate-programming resistor | Nominal; master mode | 9.9 | 10 | 10.1 | kΩ |
AM1; master mode | 19.8 | 20 | 20.2 | |||
AM2; master mode | 29.7 | 30 | 30.3 | |||
VFREQ_ADJ | Voltage on FREQ_ADJ pin for slave mode operation | Slave mode | 3.3 | V | ||
ROCP | Overcurrent-protection-programming resistor, cycle-by-cycle mode | 64-pin QFP package (PHD) | 22 | 33 | kΩ | |
44-Pin PSOP3 package (DKD) | 24 | 33 | ||||
Overcurrent-protection-programming resistor, latching mode | PHD or DKD | 47 | 68 | |||
TJ | Junction temperature | 0 | 125 | °C |
THERMAL METRIC(1) | TAS5630B | UNIT | ||
---|---|---|---|---|
PHD (HTQFP) | DKD (HSSOP) | |||
64 PINS | 44 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 8.6 | 8.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.3 | 0.4 | |
RθJB | Junction-to-board thermal resistance | 2.1 | 3.0 | |
ψJT | Junction-to-top characterization parameter | 0.4 | 0.4 | |
ψJB | Junction-to-board characterization parameter | 2.1 | 3.0 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INTERNAL VOLTAGE REGULATOR AND CURRENT CONSUMPTION | ||||||
VREG | Voltage regulator, only used as reference node, VREG | VDD = 12 V | 3 | 3.3 | 3.6 | V |
VI_CM | Analog comparator reference node, VI_CM | 1.75 | 2 | 2.15 | V | |
IVDD | VDD supply current | Operating, 50% duty cycle | 22.5 | mA | ||
Idle, reset mode | 22.5 | |||||
IGVDD_X | GVDD_x gate-supply current per half-bridge | 50% duty cycle | 12.5 | mA | ||
Reset mode | 1.5 | |||||
IPVDD_X | Half-bridge supply current | 50% duty cycle with recommended output filter | 13.3 | mA | ||
Reset mode, No switching | 870 | μA | ||||
ANALOG INPUTS | ||||||
RIN | Input resistance | READY = HIGH | 33 | kΩ | ||
VIN | Maximum input voltage with symmetrical output swing | 5 | VPP | |||
IIN | Maximum input current | 342 | μA | |||
G | Voltage gain (VOUT/VIN) | 23 | dB | |||
OSCILLATOR | ||||||
fOSC_IO+ | Nominal, master mode | FPWM × 10 | 3.85 | 4 | 4.15 | MHz |
AM1, master mode | 3.15 | 3.33 | 3.5 | |||
AM2, master mode | 2.6 | 3 | 3.35 | |||
VIH | High level input voltage | 1.86 | V | |||
VIL | Low level input voltage | 1.45 | V | |||
OUTPUT-STAGE MOSFETs | ||||||
RDS(on) | Drain-to-source resistance, low side (LS) | TJ = 25°C, excludes metallization resistance, GVDD = 12 V | 60 | 100 | mΩ | |
Drain-to-source resistance, high side (HS) | 60 | 100 | ||||
I/O PROTECTION | ||||||
Vuvp,G | Undervoltage protection limit, GVDD_x and VDD | 9.5 | V | |||
Vuvp,hyst(1) | 0.6 | V | ||||
OTW1(1) | Overtemperature warning 1 | 95 | 100 | 105 | °C | |
OTW2(1) | Overtemperature warning 2 | 115 | 125 | 135 | °C | |
OTWhyst(1) | Temperature drop needed below OTW temperature for OTW to be inactive after OTW event | 25 | °C | |||
OTE(1) | Overtemperature error | 145 | 155 | 165 | °C | |
OTE-OTW differential | 30 | °C | ||||
OTEhyst(1) | A reset must occur for SD to be released following an OTE event. | 25 | ||||
OLPC | Overload protection counter | fPWM = 400 kHz | 2.6 | ms | ||
IOC | Overcurrent limit protection | Resistor – programmable, nominal peak current in 1-Ω load, 64-pin QFP package (PHD) ROCP = 22 kΩ |
15 | A | ||
Resistor – programmable, nominal peak current in 1-Ω load, 44-pin PSOP3 package (DKD), ROCP = 24 kΩ |
15 | |||||
Overcurrent limit protection, latched | Resistor – programmable, nominal peak current in 1-Ω load, ROCP = 47 kΩ |
15 | ||||
IOCT | Overcurrent response time | Time from switching transition to flip-state induced by overcurrent | 150 | ns | ||
IPD | Internal pulldown resistor at output of each half-bridge | Connected when RESET is active to provide bootstrap charge. Not used in SE mode | 3 | mA | ||
STATIC DIGITAL SPECIFICATIONS | ||||||
VIH | High-level input voltage | M1, M2, M3, RESET | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | |||
Ilkg | Input leakage current | 100 | μA | |||
OTW/SHUTDOWN (SD) | ||||||
RINT_PU | Internal pullup resistance, OTW, OTW1, OTW2, CLIP, READY, SD to VREG | 20 | 26 | 32 | kΩ | |
VOH | High-level output voltage | Internal pullup resistor | 3 | 3.3 | 3.6 | V |
External pullup of 4.7 kΩ to 5 V | 4.5 | 5 | ||||
VOL | Low-level output voltage | IO = 4 mA | 200 | 500 | mV | |
FANOUT | Device fanout OTW, OTW1, OTW2, SD, CLIP, READY | No external pullup | 30 | devices |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 4 Ω, 10% THD+N, clipped output signal | 300 | W | ||
RL = 6 Ω, 10% THD+N, clipped output signal | 210 | |||||
RL = 8 Ω, 10% THD+N, clipped output signal | 160 | |||||
RL = 4 Ω, 1% THD+N, unclipped output signal | 240 | |||||
RL = 6 Ω, 1% THD+N, unclipped output signal | 160 | |||||
RL = 8 Ω, 1% THD+N, unclipped output signal | 125 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.03% | |||
Vn | Output integrated noise | A-weighted, AES17 filter, input capacitor grounded | 270 | μV | ||
|VOS| | Output offset voltage | Inputs ac-coupled to AGND | 20 | 50 | mV | |
SNR | Signal-to-noise ratio(1) | A-weighted, AES17 filter | 100 | dB | ||
DNR | Dynamic range | A-weighted, AES17 filter | 100 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0, four channels switching(2) | 2.7 | W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 2 Ω, 10% THD+N, clipped output signal | 145 | W | ||
RL = 3 Ω, 10% THD+N, clipped output signal | 100 | |||||
RL = 4 Ω, 10% THD+N, clipped output signal | 75 | |||||
RL = 2 Ω, 1% THD+N, unclipped output signal | 110 | |||||
RL = 3 Ω, 1% THD+N, unclipped output signal | 75 | |||||
RL = 4 Ω, 1% THD+N, unclipped output signal | 55 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.07% | |||
Vn | Output integrated noise | A-weighted, AES17 filter, input capacitor grounded | 340 | μV | ||
SNR | Signal-to-noise ratio(1) | A-weighted, AES17 filter | 93 | dB | ||
DNR | Dynamic range | A-weighted, AES17 filter | 93 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0, four channels switching(2) | 2 | W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 3 Ω, 10% THD+N, clipped output signal | 400 | W | ||
RL = 4 Ω, 10% THD+N, clipped output signal | 300 | |||||
RL = 3 Ω, 1% THD+N, unclipped output signal | 310 | |||||
RL = 4 Ω, 1% THD+N, unclipped output signal | 230 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.05% | |||
Vn | Output integrated noise | A-weighted | 260 | μV | ||
SNR | Signal to noise ratio(1) | A-weighted | 100 | dB | ||
DNR | Dynamic range | A-weighted | 100 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0, four channels switching(2) | 2.7 | W |