The TAS5720x device is a high-efficiency mono Class-D audio power amplifier optimized for high transient power capability to use the dynamic power headroom of small loudspeakers. The device is capable of delivering more than 15 W continuously into a 4-Ω speaker.
The digital time division multiplexed (TDM) interface enables up to eight devices to share the same bus.
The TAS5720x device is available in a 32-pin,
4 mm × 4 mm, VQFN package for a compact PCB footprint.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5720L | VQFN (32) | 4.00 mm × 4.00 mm |
TAS5720M |