Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 39 THD + N at 1 kHz (%) 0.015 Iq (typ) (mA) 10.3 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 16.5 Sampling rate (max) (kHz) 96 PSRR (dB) 87 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 39 THD + N at 1 kHz (%) 0.015 Iq (typ) (mA) 10.3 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 16.5 Sampling rate (max) (kHz) 96 PSRR (dB) 87 Operating temperature range (°C) -25 to 85
VQFN (RSM) 32 16 mm² 4 x 4
  • Mono Class-D Amplifier
    • 20 W at 0.15% THD Continuous into
      19 V / 4 Ω
  • TDM Audio Input
    • Up to 8 Channels (32-bit, 48 kHz)
  • I2C Control With 8 Selectable I2C Address
  • Power Supplies
    • Power Amplifier: 4.5 V to 16.5 V, TAS5720L
    • Power Amplifier: 4.5 V to 26.4 V, TAS5720M
    • Digital I/O: 3.3 V
  • Protection: Thermal and Short-Circuit
  • Package: 4 mm × 4 mm, 32-pin VQFN
  • Mono Class-D Amplifier
    • 20 W at 0.15% THD Continuous into
      19 V / 4 Ω
  • TDM Audio Input
    • Up to 8 Channels (32-bit, 48 kHz)
  • I2C Control With 8 Selectable I2C Address
  • Power Supplies
    • Power Amplifier: 4.5 V to 16.5 V, TAS5720L
    • Power Amplifier: 4.5 V to 26.4 V, TAS5720M
    • Digital I/O: 3.3 V
  • Protection: Thermal and Short-Circuit
  • Package: 4 mm × 4 mm, 32-pin VQFN

The TAS5720x device is a high-efficiency mono Class-D audio power amplifier optimized for high transient power capability to use the dynamic power headroom of small loudspeakers. The device is capable of delivering more than 15 W continuously into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to eight devices to share the same bus.

The TAS5720x device is available in a 32-pin, 4 mm × 4 mm, VQFN package for a compact PCB footprint.

The TAS5720x device is a high-efficiency mono Class-D audio power amplifier optimized for high transient power capability to use the dynamic power headroom of small loudspeakers. The device is capable of delivering more than 15 W continuously into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to eight devices to share the same bus.

The TAS5720x device is available in a 32-pin, 4 mm × 4 mm, VQFN package for a compact PCB footprint.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TAS5720x Digital Input Mono Class-D Audio Amplifier With TDM Support Up To 8 Channels datasheet (Rev. B) PDF | HTML 04 Feb 2016
Technical article How does the eCall system work? PDF | HTML 22 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TAS5720X_IBIS_MODEL

SLOM402.ZIP (42 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos