7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage |
DVDD, AVDD |
–0.3 |
4.2 |
V |
PVDD_x |
–0.3 |
30 |
V |
Input voltage |
3.3-V digital input |
–0.5 |
DVDD + 0.5 |
V |
5-V tolerant(2) digital input (except MCLK) |
–0.5 |
DVDD + 2.5(3)
|
5-V tolerant MCLK input |
–0.5 |
AVDD + 2.5(3)
|
OUT_x to PGND_x |
|
32(4)
|
V |
BST_x to PGND_x |
|
39(4)
|
V |
Input clamp current, IIK
|
–20 |
20 |
mA |
Output clamp current, IOK
|
–20 |
20 |
mA |
Operating free-air temperature |
0 |
85 |
°C |
Operating junction temperature |
0 |
150 |
°C |
Storage temperature, Tstg
|
–40 |
125 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) 5-V tolerant inputs are PDN, RESET, SCLK, LRCLK, MCLK, SDIN, SDA, and SCL.
(3) Maximum pin voltage must not exceed 6 V.
(4) DC voltage + peak ac waveform measured at the pin must be below the allowed limit for all conditions.