SLOS982C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | ADR/FAULT and SDA | IOH = –4 mA
DVDD = 3 V |
2.4 | V | ||
VOL | Low-level output voltage | ADR/FAULT and SDA | IOL = 4 mA
DVDD = 3 V |
0.5 | V | ||
IIL | Low-level input current | VI < VIL;
DVDD = AVDD = 3.6 V |
75 | μA | |||
IIH | High-level input current | VI > VIH;
DVDD = AVDD = 3.6 V |
75(1) | μA | |||
IDD | 3.3-V supply current | 3.3-V supply voltage (DVDD, AVDD) | Normal mode | 49 | 68 | mA | |
Reset (RESET = low, PDN = high) | 23 | 38 | |||||
IPVDD | Supply current | No load (PVDD_x) | Normal mode | 32 | 50 | mA | |
Reset (RESET = low, PDN = high) | 4 | 8 | |||||
rDS(on)(2) | Drain-to-source resistance, LS | TJ = 25°C, includes metallization resistance | 80 | mΩ | |||
Drain-to-source resistance, HS | TJ = 25°C, includes metallization resistance | 80 | |||||
I/O
PROTECTION |
|||||||
Vuvp | Undervoltage protection limit | PVDD falling | 6.4 | V | |||
Vuvp,hyst | Undervoltage protection limit | PVDD rising | 7.1 | V | |||
OTE(3) | Overtemperature error | 150 | °C | ||||
OTEHYST(3) | Extra temperature drop required to recover from error | 30 | °C | ||||
IOC | Overcurrent limit protection | Output to output short in BTL mode | 6 | A | |||
IOCT | Overcurrent response time | 150 | ns |