SLOS982C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
Writing a 1 to any of the following bits sets the output of the respective channel to 50% duty cycle (soft mute).
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
0 | 0 | 0 | 0 | 0 | – | – | – | Reserved(1) |
– | – | – | – | – | 0 | – | – | Soft unmute channel 3(1) |
– | – | – | – | – | 1 | – | – | Soft mute channel 3 |
– | – | – | – | – | – | 0 | – | Soft unmute channel 2(1) |
– | – | – | – | – | – | 1 | – | Soft mute channel 2 |
– | – | – | – | – | – | – | 0 | Soft unmute channel 1(1) |
– | – | – | – | – | – | – | 1 | Soft mute channel 1 |