SLOS982C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
When bit D6 is set low, the system exits all channel shutdown and starts playing audio; otherwise, the outputs are shut down (hard mute).
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
0 | – | – | – | – | – | – | – | Mid-Z ramp disabled(1) |
1 | – | – | – | – | – | – | – | Mid-Z ramp enabled |
– | 0 | – | – | – | – | – | – | Exit all-channel shutdown (normal operation) |
– | 1 | – | – | – | – | – | – | Enter all-channel shutdown (hard mute)(1) |
0 | Sub-channel in AD Mode | |||||||
1 | Sub-channel in BD Mode | |||||||
– | – | – | – | – | 0 | – | – | 2.0 mode [2.0 BTL](1) |
– | – | – | – | – | 1 | – | – | 2.1 mode [2 SE + 1 BTL] |
– | – | – | – | – | – | 0 | – | ADR/FAULT pin is configured as to serve as an address input only(1) |
– | – | – | – | – | – | 1 | – | ADR/FAULTpin is configured as fault output |
– | – | 0 | 0 | - | – | – | 0 | Reserved(1) |