SLOS982C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
Step size is 0.5 dB.
Master volume | – 0x07 (default is mute) |
Channel-1 volume | – 0x08 (default is 0 dB) |
Channel-2 volume | – 0x09 (default is 0 dB) |
Channel-3 volume | – 0x0A (default is 0 dB) |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION | |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 24 dB | |
0 | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 dB (default for individual channel volume)(1) | |
1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | –103 dB | |
1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | Soft mute (default for master volume) (1) |