7.1 Absolute Maximum Ratings
Free-air room temperature 25°C (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
DVDD, HPVDD |
Low-voltage digital supply |
–0.3 |
3.9 |
V |
PVDD |
PVDD supply |
–0.3 |
30 |
V |
Input Voltage |
HPL_IN, HPR_IN |
-(HPVDD + 0.5) |
+(HPVDD + 0.5) |
V |
VI(DigIn) |
DVDD referenced digital inputs(2) |
–0.5 |
VDVDD + 0.5 |
V |
VI(SPK_OUTxx) |
Voltage at speaker output pins |
–0.3 |
32 |
V |
TA |
Ambient operating temperature, |
–25 |
85 |
°C |
Tstg |
Storage temperature |
–40 |
125 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) DVDD referenced digital pins include: ADR/FAULT, LRCLK, SCLK, SCL, SDA, SDIN, PDN