SLASEO2 May 2019 TAS5806MD
PRODUCTION DATA.
AUTO_MUTE_CTRL is shown in Figure 100 and described in Table 25.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | REG_AUTO_MUTE_CTRL | ||||||
R/W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R/W | 00000 |
This bit is reserved |
2 | REG_AUTO_MUTE_CTRL | R/W | 1 | 0: Auto mute left channel and right channel independently.
1: Auto mute left and right channels only when both channels are about to be auto muted |
1 | REG_AUTO_MUTE_CTRL | R/W | 1 | 0: Disable right channel auto mute
1: Enable right channel auto mute |
0 | REG_AUTO_MUTE_CTRL | R/W | 1 | 0: Disable left channel auto mute
1: Enable left channel auto mute bit2: . |