9.6.1.30 AUTOMUTE_STATE Register (Offset = 69h) [reset = 0x00]
AUTOMUTE_STATE is shown in Figure 111 and described in Table 36.
Return to Summary Table.
Figure 111. AUTOMUTE_STATE Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
ZERO_RIGHT_MON |
ZERO_LEFT_MON |
R |
R |
R |
|
Table 36. AUTOMUTE_STATE Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-2 |
RESERVED |
R |
000000 |
This bit is reserved
|
1 |
ZERO_RIGHT_MON |
R |
0 |
This bit indicates the auto mute status for right channel.
0: Not auto muted
1: Auto muted
|
0 |
ZERO_LEFT_MON |
R |
0 |
This bit indicates the auto mute status for left channel.
0: Not auto muted
1: Auto muted
|