SLASEO2 May 2019 TAS5806MD
PRODUCTION DATA.
Table 5 lists the memory-mapped registers for the CONTROL PORT. All register offset addresses not listed in Table 5 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
1h | RESET_CTRL | Register 1 | Go |
2h | DEVICE_CTRL_1 | Register 2 | Go |
3h | DEVICE_CTRL_2 | Register 3 | Go |
Fh | I2C_PAGE_AUTO_INC | Register 15 | Go |
28h | SIG_CH_CTRL | Register 40 | Go |
29h | CLOCK_DET_CTRL | Register 41 | Go |
30h | SDOUT_SEL | Register 48 | Go |
31h | I2S_CTRL | Register 49 | Go |
33h | SAP_CTRL1 | Register 51 | Go |
34h | SAP_CTRL2 | Register 52 | Go |
35h | SAP_CTRL3 | Register 53 | Go |
37h | FS_MON | Register 55 | Go |
38h | BCK_MON | Register 56 | Go |
39h | CLKDET_STATUS | Register 57 | Go |
40h | CHANNEL_FORCE_HIZ | Register 58 | Go |
4Ch | DIG_VOL_CTRL | Register 76 | Go |
4Eh | DIG_VOL_CTRL2 | Register 78 | Go |
4Fh | DIG_VOL_CTRL3 | Register 79 | Go |
50h | AUTO_MUTE_CTRL | Register 80 | Go |
51h | AUTO_MUTE_TIME | Register 81 | Go |
53h | ANA_CTRL | Register 83 | Go |
54h | AGAIN | Register 84 | Go |
5Ch | BQ_WR_CTRL1 | Register 92 | Go |
5Dh | DAC_CTRL | Register 93 | Go |
60h | ADR_PIN_CTRL | Register 96 | Go |
61h | ADR_PIN_CONFIG | Register 97 | Go |
66h | DSP_MISC | Register 102 | Go |
67h | DIE_ID | Register 103 | Go |
68h | POWER_STATE | Register 104 | Go |
69h | AUTOMUTE_STATE | Register 105 | Go |
6Ah | PHASE_CTRL | Register 106 | Go |
6Bh | SS_CTRL0 | Register 107 | Go |
6Ch | SS_CTRL1 | Register 108 | Go |
6Dh | SS_CTRL2 | Register 109 | Go |
6Eh | SS_CTRL3 | Register 110 | Go |
6Fh | SS_CTRL4 | Register 111 | Go |
70h | CHAN_FAULT | Register 112 | Go |
71h | GLOBAL_FAULT1 | Register 113 | Go |
72h | GLOBAL_FAULT2 | Register 114 | Go |
73h | OT WARNING | Register 115 | Go |
74h | PIN_CONTROL1 | Register 116 | Go |
75h | PIN_CONTROL2 | Register 117 | Go |
76h | MISC_CONTROL | Register 118 | Go |
77h | HP_CONTROL | Register 119 | Go |
78h | FAULT_CLEAR | Register 120 | Go |
Complex bit access types are encoded to fit into small table cells. Table 6 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |