9.6.1.45 FAULT_CLEAR Register (Offset = 78h) [reset = 0x00]
FAULT_CLEAR is shown in Figure 126 and described in Table 51.
Return to Summary Table.
Figure 126. FAULT_CLEAR Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
ANALOG_FAULT_CLEAR |
RESERVED |
W |
R/W |
|
Table 51. FAULT_CLEAR Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
ANALOG_FAULT_CLEAR |
W |
0 |
WRITE CLEAR BIT.
Once write this bit to 1, device will clear analog fault
|
6-0 |
RESERVED |
R/W |
0000000 |
This bit is reserved
|