SLASEO2 May 2019 TAS5806MD
PRODUCTION DATA.
Hybrid Modulation is designed for minimized power loss without compromising the THD+N performance, and is optimized for battery-powered applications. With Hybrid modulation, TAS5806MD will detect the input signal level and adjust PWM duty cycle dynamically based on PVDD. Hybrid modulation achieves ultra low idle current and maintains the same audio performance level as the Hybrid Modulation.
NOTE
To use the Hybrid Modulation, users need to enter the system's PVDD value on the TAS5806MD PPC3 App.