SLASEO2 May 2019 TAS5806MD
PRODUCTION DATA.
Free-air room temperature 25°C (unless otherwise noted) Measurements were made using TAS5807MDREF board and Audio Precision System 2722 with Analog Analyzer filter set to 20 kHz brickwall filter. HPVDD = 3.3 V. All measurements taken with audio frequency set to 1 kHz.
HPVDD = 3.3 V | VO = 1 Vrms | Load = 5 kΩ |
HPVDD = 3.3 V | VO = 1 Vrms | Load = 5 kΩ |
HPVDD = 3.3 V | f = 1 kHz | Load = 10 kΩ |
HPVDD = 3.3 V | f = 1 kHz | Load = 5 kΩ |
HPVDD = 3.3 V | VO = 1 Vrms | Load = 10 kΩ |