SLASEH7H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
In MONO mode, TAS5825M can be used as PBTL mode to drive sub-woofer with more output power.
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C1, C2 | 390uF | 10mmx10mm | CAP, AL, 390 μF, 35 V, +/- 20%, 0.08 ohm, SMD |
C4, C5 | 0.1 µF | 0402 | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0402 |
C3, C6 | 22 µF | 0805 | CAP, CERM, 22 µF, 35 V, ±20%, JB, 0805 |
C7 | 4.7 µF | 0603 | CAP, CERM, 4.7 µF, 10 V, ±10%, X5R, 0603 |
C8 | 0.1 µF | 0603 | CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603 |
C9,C10,C11 | 1 µF | 0603 | CAP, CERM, 1 µF, 16 V, ±10%, X5R, 0603 |
C12,C13,C16,C17 | 0.47 µF | 0603 | CAP, CERM, 0.47 µF, 16 V, ±10%, X7R, 0603 |
C14,C15 | 0.68 µF | 0805 | CAP, CERM, 0.68 µF, 50 V, ±10%, X7R, 0805 |
L1,L2 | 4.7 µH | Inductor, Shielded, 4.7 μH, 8.7 A | |
R2 | 1 kΩ | 0402 | RES, 0, 5%, 0.063 W, 0402 |
R3,R4,R5,R6 | 10 kΩ | 0402 | RES, 10.0 k, 1%, 0.063 W, 0402 |