Product details

Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 38 SNR (dB) 111 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 14.8 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D, Smart Amp Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 38 SNR (dB) 111 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 14.8 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192 kHz sample rates
    • I2S, LJ, RJ, or TDM
    • SDOUT for audio monitoring, sub-channel or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D operation
    • > 90% Power efficiency, 90 mΩ RDS(on)
    • Low quiescent current, <20 mA at PVDD=12V
  • Supports multiple output configurations
    • 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
    • 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
    • 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
  • Flexible processing features
    • 3-Band advanced DRC + AGL,2 × 15 BQs,
    • Sound field spatializer (SFS), level meter
    • 96-kHz, 192-kHz processor sampling
    • Dynamic EQ, Bass enhancement and speaker thermal/excursion protection
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C Software control
    • Reduced solution size
      • Small 5 x 5 mm Package
      • Fewer passives required compared to open-loop devices
      • No bulky electrolytic capacitors or large inductors required for most applications
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192 kHz sample rates
    • I2S, LJ, RJ, or TDM
    • SDOUT for audio monitoring, sub-channel or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D operation
    • > 90% Power efficiency, 90 mΩ RDS(on)
    • Low quiescent current, <20 mA at PVDD=12V
  • Supports multiple output configurations
    • 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
    • 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
    • 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
  • Flexible processing features
    • 3-Band advanced DRC + AGL,2 × 15 BQs,
    • Sound field spatializer (SFS), level meter
    • 96-kHz, 192-kHz processor sampling
    • Dynamic EQ, Bass enhancement and speaker thermal/excursion protection
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C Software control
    • Reduced solution size
      • Small 5 x 5 mm Package
      • Fewer passives required compared to open-loop devices
      • No bulky electrolytic capacitors or large inductors required for most applications

The TAS5825M is a stereo high-performance closed-loop Class-D with an integrated audio processor and up to 192-kHz support.

The powerful audio DSP core supports several advanced audio process flows such as 2×15 BQs, 3-Band DRC, Full-band AGL (Automatic Gain Limiter), Smart Amplifier Algorithm (Thermal and Excursion Protection), Bass enhancement, Spatializer, THD manager, PVDD Tracking, and Thermal Foldback. The TAS5825M has a 48-kHz or 96-kHz architecture with an integrated SRC (Sample Rate Convertor) that detects the input sample rate and auto-converts the input sample to the DSP target sample rate to avoid audio artifacts.

The TAS5825M is a stereo high-performance closed-loop Class-D with an integrated audio processor and up to 192-kHz support.

The powerful audio DSP core supports several advanced audio process flows such as 2×15 BQs, 3-Band DRC, Full-band AGL (Automatic Gain Limiter), Smart Amplifier Algorithm (Thermal and Excursion Protection), Bass enhancement, Spatializer, THD manager, PVDD Tracking, and Thermal Foldback. The TAS5825M has a 48-kHz or 96-kHz architecture with an integrated SRC (Sample Rate Convertor) that detects the input sample rate and auto-converts the input sample to the DSP target sample rate to avoid audio artifacts.

Download View video with transcript Video

Request more information

PurePath™ Console 3, TAS6424L-Q1 GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TAS5825P ACTIVE 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency TAS5825P features Class-H control rather than the TAS5825M's smart amp features.
Pin-for-pin with same functionality to the compared device
NEW TAS5827 ACTIVE 43-W stereo, digital-input closed-loop Class-D amplifier with integrated audio and Class-H control Higher output power and higher output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TAS5825M 4.5 V to 26.4 V, 38-W Stereo, Inductor-Less, Digital Input, Closed-Loop Class-D Audio Amplifier with 192-kHz Extended Audio Processing datasheet (Rev. H) PDF | HTML 09 Jan 2023
Application note TAS5825M Design Considerations for EMC (Rev. A) PDF | HTML 12 Jul 2021
Technical article How smart amps are bringing high-fidelity audio into the smart home PDF | HTML 03 May 2021
Application brief Presence Detection With TAS5825M Using Ultrasound PDF | HTML 14 Sep 2020
White paper Audio Innovation: Trends in Automotive, Smart Home and Pro Audio Applications 21 Aug 2019
Application note General Tuning Guide for TAS58xx Family 28 May 2019
Application note TAS5825M Advanced Features 06 Dec 2018
Application note Load TAS5825M Configurations from EEPROM via SPI 10 Aug 2018
Application note TAS5825M Process Flows (Rev. A) 19 Jul 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos