SLASEH7H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
TAS5825M closed loop structure provides Loop bandwidth setting option (Setting by register 83 -Register address 0x53h-D[6-5]) to co-work with different switching frequency (Setting by register 2 -Register address 0x02h-D[6-4] ). Table 9-3 shows recommended settings for the Loop Bandwidth and Switching Frequency selection. Same Fsw, Better THD+N performance with higher BW.
Modulation Scheme | Fsw | BW (Loop Band Width) | Notes |
---|---|---|---|
Hybrid, 1SPW | 384 kHz | 80 kHz | Principle: Fsw (Switching Frequency) ≥ 4.2 × Loop Bandwidth |
480 kHz | 80 kHz, 100 kHz | ||
576 kHz | 80 kHz, 100 kHz, 120 kHz | ||
768 kHz | 80 kHz, 100 kHz, 120 kHz, 175 kHz | ||
BD | 384 kHz | 80 kHz, 100 kHz, 120 kHz | Principle: Fsw (Switching Frequency) ≥ 3 × Loop Bandwidth |
480 kHz | 80 kHz, 100 kHz, 120 kHz | ||
576 kHz | 80 kHz, 100 kHz, 120 kHz, 175 kHz | ||
768 kHz | 80 kHz, 100 kHz, 120 kHz, 175 kHz |