SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
AM-radio frequency interference can be avoided by setting the switching frequency of the device above the AM band. The switching frequency options available are 38 × fS, 44 × fS, and 48 × fS. If the switch frequency cannot be set above the AM band, then use the two options of 8 × fS and 10 × fS. These options should be changed to avoid AM active channels.