Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 75 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 47 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 96 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 75 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 47 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 96 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
HSSOP (DKQ) 56 190.647 mm² 18.42 x 10.35
  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meet CISPR25-L5 EMC specification
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade: –40°C to +125°C
  • Audio inputs
    • I2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-Bit I2S, and TDM
  • Audio outputs
    • Single-channel bridge-tied load (BTL)
    • Up to 2.1 MHz output switching frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
  • Audio performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load diagnostics with Host-independent operation
    • Output open and shorted load
    • Output-to-battery or ground shorts
    • Line output detection Up to 6 kΩ
  • Protection
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • Overtemperature warning and shutdown
    • Undervoltage and overvoltage, DC Offset
  • General operation
    • 4.5 V to 26.4 V supply voltage
    • I2C control with 4 address options
    • Clip detection (latching or non-latching)
  • Advanced load diagnostics
    • DC Diagnostics run without input clocks
    • AC Diagnostic for tweeter detection with impedance and phase response
  • Easily meet CISPR25-L5 EMC specification
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade: –40°C to +125°C
  • Audio inputs
    • I2S or 4/8-channel TDM input
    • Input sample rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input formats: 16-bit to 32-Bit I2S, and TDM
  • Audio outputs
    • Single-channel bridge-tied load (BTL)
    • Up to 2.1 MHz output switching frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
  • Audio performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load diagnostics with Host-independent operation
    • Output open and shorted load
    • Output-to-battery or ground shorts
    • Line output detection Up to 6 kΩ
  • Protection
    • Output current limiting and short protection
    • 40 V Load dump
    • Open ground and power tolerant
    • Overtemperature warning and shutdown
    • Undervoltage and overvoltage, DC Offset
  • General operation
    • 4.5 V to 26.4 V supply voltage
    • I2C control with 4 address options
    • Clip detection (latching or non-latching)

TAS6421-Q1 device is a mono-channel digital-input Class-D Burr-Brown™ audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution for a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth. TAS6421-Q1 is footprint and pin-compatible with TAS642x-Q1 family devices to allow for the flexibility to easily support multiple system configurations with minimal redesign effort.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters.

TAS6421-Q1 provides one channel at 27 W into 4 Ω at 10% THD+N, 45 W into 2 Ω at 10% THD+N from a 14.4 V supply or 75 W into 4 Ω at 10% THD+N from a 25 V supply.

For pin compatible two- and four-channel devices see the TAS6422-Q1, TAS6424L-Q1, TAS6424M-Q1 and TAS6424-Q1.

TAS6421-Q1 device is a mono-channel digital-input Class-D Burr-Brown™ audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution for a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth. TAS6421-Q1 is footprint and pin-compatible with TAS642x-Q1 family devices to allow for the flexibility to easily support multiple system configurations with minimal redesign effort.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters.

TAS6421-Q1 provides one channel at 27 W into 4 Ω at 10% THD+N, 45 W into 2 Ω at 10% THD+N from a 14.4 V supply or 75 W into 4 Ω at 10% THD+N from a 25 V supply.

For pin compatible two- and four-channel devices see the TAS6422-Q1, TAS6424L-Q1, TAS6424M-Q1 and TAS6424-Q1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TAS6422E-Q1 ACTIVE Automotive 75-W, 2-MHz, 2-channel, 4.5-V to 26.4-V digital input Class-D audio amplifier TAS6422E-Q1 is our 2-channel automotive Class-D digital input amplifier which implements 2.1MHz switching frequency.
TAS6424E-Q1 ACTIVE Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424E-Q1 is our 4-channel automotive Class-D digital input amplifier which implements 2.1MHz switching frequency.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TAS6421-Q1 75-W,​​​ 2-MHz Digital Input 1-Channel Automotive Class-D Burr-Brown™ Audio Amplifier with Load Dump Protection and I2C Diagnostics datasheet (Rev. A) PDF | HTML 07 Oct 2019
Application brief Diagnostics and Protections in Automotive Audio Systems (Rev. A) 24 Sep 2019
Technical article TI Burr-Brown™ technology: always on the edge of audio innovation PDF | HTML 19 Sep 2019
Application note Inductor Selection Guide for 2.1 MHz Class-D Amplifiers (Rev. A) 05 Sep 2019
White paper Audio Innovation: Trends in Automotive, Smart Home and Pro Audio Applications 21 Aug 2019
EVM User's guide TAS6421-Q1 EVM User's Guide 25 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6421Q1EVM — TAS6421-Q1 2.1MHz 1Ch digital input Class-D audio amplifier w/I2C diagnostics evaluation module

The TAS6421-Q1 evaluation module showcases the industry's first 2.1-MHz 1-Ch Digital Input Class-D Audio solution for Automotive Infotainment applications. TAS6421-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. (...)
User guide: PDF
Buy from a distributor
Simulation model

TAS6421 IBIS Model

SLOM478.ZIP (26 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP-01020 — Automotive domain controller for gateway, assisted and automated driving systems reference design

Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the right combination of DMIPS, data (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSSOP (DKQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos