SLOSED8A
July 2024 – October 2024
TAS6684-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.2
Documentation Support
4.2.1
Related Documentation
4.3
Receiving Notification of Documentation Updates
4.4
Support Resources
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
6.1
Package Option Addendum
6.2
Tape and Reel Information
6.3
Mechanical Data
Package Options
Mechanical Data (Package|Pins)
PHD|64
MPQF047F
Thermal pad, mechanical data (Package|Pins)
PHD|64
PPTD077H
Orderable Information
slosed8a_oa
slosed8a_pm
1
Features
AEC-Q100 qualified for automotive applications
Temperature grade 1: –40°C to +125°C, T
A
General operation
4.5V to 45V supply voltage, 50V load dump
Support for 1.8V and 3.3V I/O’s
I
2
C control with 8 address options
<2-W idle power loss at 14.4V, <8uA max VBAT+PVDD shutdown loss
Integrated DSP processing
Class-H supply voltage control
Thermal monitoring and foldback
Clip detection, PVDD monitoring and foldback
Output current sensing by channel via I
2
S/TDM
No need for external circuitry
Real-time load diagnostics
Monitor output conditions while playing audio
Real-time temperature monitor for each channel
Open load, Shorted load, Short-to-power, Short-to-ground detection
DC and AC Standby load diagnostics
Audio inputs
2-4 channel I
2
S or 4-16 channel TDM input
Input sample rates: 44.1, 48, 96, 192kHz
Low latency < 100us at 96k sample rate
Audio outputs
4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
384kHz to 2MHz configurable output switching frequency
Up to 13A channel output current
400VA peak BTL output power
118W (45V, 8Ω, 1% THD, BTL)
218W (45V, 4Ω, 1% THD, BTL)
Audio Performance
THD+N 0.03% (8Ω, 1W, 1kHz)
111dB SNR
37µV (14.4V), 80µV (45V) output noise
Protection
Output short protection
DC offset, undervoltage and overvoltage
Configurable overtemperature warning and individual channel shutdown
I
2
C temperature and supply voltage readout
Easily meet CISPR25-L5 EMC specification
Advanced spread-spectrum