SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
Diagnostic mode engages the DC Diagnostic circuitry to test for Short to Power, Short to Ground, Shorted Load and Open Load without activating the output power stage. These tests must be completed without fault before the Output FETs can be activated. For a more detailed description see DC Load Diagnostics.
The DC diagnostics are available as soon as the device supplies are within the Recommended Operating Conditions. The DC diagnostics do not rely on external audio input signals or clock and sync frequencies to be available.
LOAD DIAG can be set on a channel level. Channels transition to SLEEP state mode after successfully passing the diagnostic tests.