SCPS282B December 2022 – November 2023 TCA39416
PRODUCTION DATA
VCCA | VCCB | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 0.72 | 1.98 | V | |||
VCCB | Supply voltage | 0.72 | 1.98 | V | |||
VI | Input voltage | A-port I/Os, B-port I/Os, OE | 0 V to 1.98 V | 0 V to 1.98 V | 0 | 1.98 | V |
VIH | High-level input voltage |
OE input | 0.72 V to 1.98 V | 0.72 V to 1.98 V | VCCA × 0.65 | 1.98 | V |
VIL | Low-level input voltage |
OE input | 0.72 V to 1.98 V | 0.72 V to 1.98 V | 0 | VCCA × 0.35 | V |
Δt/ΔV | Input transition rise and fall rate | 0.72 V to 1.98 V | 0.72 V to 1.98 V | 5 | ns/V | ||
TA | Operating free-air temperature | –40 | 125 | °C |