SCPS215G September 2009 – June 2018 TCA8418
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 4.6 | V | ||
VI | Input voltage range(2) | –0.5 | 4.6 | V | ||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.6 | V | ||
Output voltage range in the high or low state(2) | –0.5 | 4.6 | ||||
IIK | Input clamp current | VI < 0 | ±20 | mA | ||
IOK | Output clamp current | VO < 0 | ±20 | mA | ||
IOL | Continuous output Low current | P port, SDA | VO = 0 to VCC | 50 | mA | |
INT | 25 | |||||
IOH | Continuous output High current | P port | VO = 0 to VCC | 50 | ||
Tstg | Storage temperature range | –65 | 150 | °C |